(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Synthetic Fiber Joint Brush "Firefly"

Click this image to zoom it.

Move the mouse over the image to zoom

Synthetic Fiber Joint Brush "Firefly"

Standard Unit Price:
-
Days to Ship :
10 Day(s) or more

[Features]·A basic brand of synthetic brushes that meets the needs of the times. ·A brush with a short width and long bristles, suitable for painting deep recesses and recessed areas.

Basic Specifications

  • Product Model
    Brush for Water Based
  • Raw Material (Hair)
    Chemical Fiber
  • Bristle Length(mm)
    36
  • Details Model
    For quick-dry water-based paint
  • Thickness(mm)
    5
  • Bristle Color
    White
  • Details Of Bristles Material
    Chemical fiber (PBT)
  • Model
    Flat
  • Internal capacity
    1 pc.
Part Number
Internal capacity

Refine by

  • 1 pc.
  • Clear
Brush Standard and Size(No.)

Refine by

  • 8
  • 10
  • Clear
Size(mm)

Refine by

  • 24
  • 30
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8
24
10 Day(s) or more
-

Part Number : 105010-0208
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brush for Water Based
  • Raw Material (Hair)
    Chemical Fiber
  • Bristle Length(mm)
    36
  • Brush Standard and Size(No.)
    8
  • Details Model
    For quick-dry water-based paint
  • Size(mm)
    24
  • Thickness(mm)
    5
  • Bristle Color
    White
  • Details Of Bristles Material
    Chemical fiber (PBT)
  • Model
    Flat
1 pc.
10
30
10 Day(s) or more
-

Part Number : 105010-0210
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brush for Water Based
  • Raw Material (Hair)
    Chemical Fiber
  • Bristle Length(mm)
    36
  • Brush Standard and Size(No.)
    10
  • Details Model
    For quick-dry water-based paint
  • Size(mm)
    30
  • Thickness(mm)
    5
  • Bristle Color
    White
  • Details Of Bristles Material
    Chemical fiber (PBT)
  • Model
    Flat

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)