• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Trim Desk

Trim Desk

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

For organizing desk space that tends to get messy.

Basic Specifications

  • Frontage(mm)
    675
  • Product Type
    Partition
  • Color
    Blue
  • Depth(mm)
    200
  • Amount Of Content
    1 Set
Part Number
Amount Of Content

Refine by

  • 1 Set
  • Clear
Height(mm)

Refine by

  • 540(460)
  • 755(675)
  • Clear
Size(mm)

Refine by

  • 675X200X540(460)
  • 675X200X755(675)
  • Clear
Weight(g)

Refine by

  • 2000
  • 3000
  • Clear
Manufacturer Product Name

Refine by

  • Trim Desk TS-D1
  • Trim Desk TS-D2
  • Clear
Part Number

Refine by

  • TS-D1
  • TS-D2
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
540(460)
675X200X540(460)
2000
Trim Desk TS-D1
TS-D1
25 Day(s) or more
-

Part Number : 1-2633-01
Days to Ship 25 Day(s) or more
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Height(mm)
    540(460)
  • Frontage(mm)
    675
  • Product Type
    Partition
  • Color
    Blue
  • Depth(mm)
    200
  • Size(mm)
    675X200X540(460)
  • Weight(g)
    2000
  • Manufacturer Product Name
    Trim Desk TS-D1
  • Part Number
    TS-D1
  • Main Body Material
    Aluminum
  • Board Material
    ABS Resin
  • Hook Material
    POM (Polyacetal)
  • Accessory
    Hook Large x 5, Medium/Small x 10 Each, Pen Stand x 1
  • Uniform Load Resistance(kg)
    15
1 Set
755(675)
675X200X755(675)
3000
Trim Desk TS-D2
TS-D2
9 Day(s) or more
-

Part Number : 1-2633-02
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Height(mm)
    755(675)
  • Frontage(mm)
    675
  • Product Type
    Partition
  • Color
    Blue
  • Depth(mm)
    200
  • Size(mm)
    675X200X755(675)
  • Weight(g)
    3000
  • Manufacturer Product Name
    Trim Desk TS-D2
  • Part Number
    TS-D2
  • Main Body Material
    Aluminum
  • Board Material
    ABS Resin
  • Hook Material
    POM (Polyacetal)
  • Accessory
    Hook Large x 10, Medium/Small x 15 Each, Pen Stand x 1
  • Uniform Load Resistance(kg)
    22.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)