(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Helmet ST-118EP/104EPEPA

Helmet ST-118EP/104EPEPA

Standard Unit Price:
-
Days to Ship :
Quote

Helmet without brim.
Chin strap is single-action type.

Basic Specifications

  • Color
    White
  • Product Type
    Baseball cap type
  • Transparent visor
    NA
  • Shield surface, slider surface
    NA
  • Ventilation holes
    NA
  • Shock-absorbing liner (KP)
    NA
  • Material
    FRP resin
  • Material Details
    Lightweight FRP (Reinforced Plastic)
  • Jaw Cord
    One-Touch Type
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Specifications

Refine by

  • No flange
  • With brim
  • Clear
Weight(g)

Refine by

  • 365
  • 370
  • Clear
Manufacturer Product Name

Refine by

  • Helmet ST-118EP White
  • Helmet ST104EP EPA White
  • Clear
Manufacturer Model Number

Refine by

  • ST-118EP
  • ST-104EPEPA
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
No flange
370
Helmet ST-118EP White
ST-118EP
Quote
-

Part Number : 6-6662-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    White
  • Product Type
    Baseball cap type
  • Transparent visor
    NA
  • Shield surface, slider surface
    NA
  • Ventilation holes
    NA
  • Shock-absorbing liner (KP)
    NA
  • Material
    FRP resin
  • Specifications
    No flange
  • Weight(g)
    370
  • Manufacturer Product Name
    Helmet ST-118EP White
  • Manufacturer Model Number
    ST-118EP
  • Material Details
    Lightweight FRP (Reinforced Plastic)
  • Jaw Cord
    One-Touch Type
1 pc.
With brim
365
Helmet ST104EP EPA White
ST-104EPEPA
Quote
-

Part Number : 6-6662-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    White
  • Product Type
    Baseball cap type
  • Transparent visor
    NA
  • Shield surface, slider surface
    NA
  • Ventilation holes
    NA
  • Shock-absorbing liner (KP)
    NA
  • Material
    FRP resin
  • Specifications
    With brim
  • Weight(g)
    365
  • Manufacturer Product Name
    Helmet ST104EP EPA White
  • Manufacturer Model Number
    ST-104EPEPA
  • Material Details
    Lightweight FRP (Reinforced Plastic)
  • Jaw Cord
    One-Touch Type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)