(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Urethane Apron

Urethane Apron

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

Resistant to plant and animal oils, etc., the material is supple, and it also resists dirt.

Basic Specifications

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    Oil Resistant
  • Color
    White
  • Material
    Urethane Rubber, Cloth
  • Footnotes
    Price per 1 sheet.
  • Features
    For plant and animal oils, the material is strong and supple, and it resists dirt.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Garment length (cm)

Refine by

  • 110
  • 120
  • Clear
Width (cm)

Refine by

  • 90
  • 110
  • Clear
Manufacturer Product Name

Refine by

  • Urethane Apron (solvent resistant) L
  • Urethane Apron (solvent resistant) LL
  • Urethane Apron (solvent resistant) M
  • Clear
Manufacturer Model Number

Refine by

  • L
  • LL
  • M
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
120
110
Urethane Apron (solvent resistant) LL
LL
8 Day(s) or more
-

Part Number : 8-1078-02
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    Oil Resistant
  • Color
    White
  • Garment length (cm)
    120
  • Width (cm)
    110
  • Manufacturer Product Name
    Urethane Apron (solvent resistant) LL
  • Manufacturer Model Number
    LL
  • Material
    Urethane Rubber, Cloth
  • Footnotes
    Price per 1 sheet.
  • Features
    For plant and animal oils, the material is strong and supple, and it resists dirt.
1 pc.
110
110
Urethane Apron (solvent resistant) L
L
8 Day(s) or more
-

Part Number : 8-1078-03
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    Oil Resistant
  • Color
    White
  • Garment length (cm)
    110
  • Width (cm)
    110
  • Manufacturer Product Name
    Urethane Apron (solvent resistant) L
  • Manufacturer Model Number
    L
  • Material
    Urethane Rubber, Cloth
  • Footnotes
    Price per 1 sheet.
  • Features
    For plant and animal oils, the material is strong and supple, and it resists dirt.
1 pc.
110
90
Urethane Apron (solvent resistant) M
M
8 Day(s) or more
-

Part Number : 8-1078-04
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    Oil Resistant
  • Color
    White
  • Garment length (cm)
    110
  • Width (cm)
    90
  • Manufacturer Product Name
    Urethane Apron (solvent resistant) M
  • Manufacturer Model Number
    M
  • Material
    Urethane Rubber, Cloth
  • Footnotes
    Price per 1 sheet.
  • Features
    For plant and animal oils, the material is strong and supple, and it resists dirt.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)