(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Disposable lab coat

Disposable lab coat

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

High performance water repellent material shuts out dirt. The fabric is strong and features superior durability.

Basic Specifications

  • Type
    Other
  • Product Type
    Type that comes with a collar
  • Application
    Clean Room
  • Size
    M
  • Standard
    No Standard
  • Sleeve length(cm)
    47
  • Color
    White
  • Garment length(cm)
    104
  • Manufacturer Product Name
    Disposable lab coat M
  • JAN Code
    4560121222249
  • Material
    PP (Polypropylene)
  • Features
    High performance water repellent material shuts out dirt. Fabric is strong and excellent in durability.
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
8 Day(s) or more
-

Part Number : 8-4055-01
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Type
    Other
  • Product Type
    Type that comes with a collar
  • Application
    Clean Room
  • Size
    M
  • Standard
    No Standard
  • Sleeve length(cm)
    47
  • Color
    White
  • Garment length(cm)
    104
  • Manufacturer Product Name
    Disposable lab coat M
  • JAN Code
    4560121222249
  • Material
    PP (Polypropylene)
  • Features
    High performance water repellent material shuts out dirt. Fabric is strong and excellent in durability.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)