(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Gather Cap

Gather Cap

Standard Unit Price:
-
Days to Ship :
1 Day(s)

It is embossed for excellent durability.

Basic Specifications

  • Product Type
    Cap
  • Specifications
    No flange
  • Charge Process
    NA
  • Material
    PP (Polypropylene)
  • Features
    It is embossed for excellent durability.
  • Amount Of Content
    1 Bag (50 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (50 Sheets)
  • Clear
Color

Refine by

  • Blue
  • White
  • Clear
Manufacturer Product Name

Refine by

  • Gather Cap Blue 50 Pieces
  • Gather Cap White 50 Pieces
  • Clear
Manufacturer Model Number

Refine by

  • Blue
  • White
  • Clear
JAN Code

Refine by

  • 4976366000496
  • 4976366000526
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (50 Sheets)
Blue
Gather Cap Blue 50 Pieces
Blue
4976366000526
1 Day(s)
-

Part Number : 8-5658-01
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (50 Sheets)

Specificationtitle

  • Product Type
    Cap
  • Specifications
    No flange
  • Charge Process
    NA
  • Color
    Blue
  • Manufacturer Product Name
    Gather Cap Blue 50 Pieces
  • Manufacturer Model Number
    Blue
  • JAN Code
    4976366000526
  • Material
    PP (Polypropylene)
  • Features
    It is embossed for excellent durability.
1 Bag (50 Sheets)
White
Gather Cap White 50 Pieces
White
4976366000496
1 Day(s)
-

Part Number : 8-5658-02
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (50 Sheets)

Specificationtitle

  • Product Type
    Cap
  • Specifications
    No flange
  • Charge Process
    NA
  • Color
    White
  • Manufacturer Product Name
    Gather Cap White 50 Pieces
  • Manufacturer Model Number
    White
  • JAN Code
    4976366000496
  • Material
    PP (Polypropylene)
  • Features
    It is embossed for excellent durability.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)