(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Electret Hat

Electret Hat

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

Absorbs hair and dandruff with the electret effect. No smoke or bacteria can pass through because of the filtering effect.

Basic Specifications

  • Product Type
    Cap
  • Specifications
    No flange
  • Charge Process
    NA
  • Color
    White
  • Material
    Electret non-woven cloth (TORAYMICRON®)
  • Features
    Absorbs hair and dandruff with the electret effect. No smoke or bacteria can pass through because of the filtering effect.
  • Footnotes
    Price per 1 bag.
Part Number
Amount Of Content

Refine by

  • 1 Bag (20 Sheets)
  • Clear
Size

Refine by

  • M
  • L
  • Clear
Detailed sizes

Refine by

  • For long hair
  • L
  • M
  • Clear
Manufacturer Product Name

Refine by

  • Electret hat SR-5 L, 20 pcs
  • Electret hat SR-5 M, 20 pcs
  • Electret hat SR-3 L, 20 pcs
  • Electret hat SR-3 M, 20 pcs
  • Electret hat SR-3 for long hair, 20 pcs
  • Electret hat SR-1 L, 20 pcs
  • Electret hat SR-1 M, 20 pcs
  • Electret hat SR-1 for long hair, 20 pcs
  • Clear
Manufacturer Model Number

Refine by

  • SR-5
  • SR-3
  • SR-1
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (20 Sheets)
M
M
Electret hat SR-1 M, 20 pcs
SR-1
Quote
-

Part Number : 6-6030-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 Bag (20 Sheets)

Specificationtitle

  • Product Type
    Cap
  • Specifications
    No flange
  • Charge Process
    NA
  • Color
    White
  • Size
    M
  • Detailed sizes
    M
  • Manufacturer Product Name
    Electret hat SR-1 M, 20 pcs
  • Manufacturer Model Number
    SR-1
  • Material
    Electret non-woven cloth (TORAYMICRON®)
  • Features
    Absorbs hair and dandruff with the electret effect. No smoke or bacteria can pass through because of the filtering effect.
  • Footnotes
    Price per 1 bag.
1 Bag (20 Sheets)
L
L
Electret hat SR-1 L, 20 pcs
SR-1
Quote
-

Part Number : 6-6030-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 Bag (20 Sheets)

Specificationtitle

  • Product Type
    Cap
  • Specifications
    No flange
  • Charge Process
    NA
  • Color
    White
  • Size
    L
  • Detailed sizes
    L
  • Manufacturer Product Name
    Electret hat SR-1 L, 20 pcs
  • Manufacturer Model Number
    SR-1
  • Material
    Electret non-woven cloth (TORAYMICRON®)
  • Features
    Absorbs hair and dandruff with the electret effect. No smoke or bacteria can pass through because of the filtering effect.
  • Footnotes
    Price per 1 bag.
1 Bag (20 Sheets)
-
For long hair
Electret hat SR-1 for long hair, 20 pcs
SR-1
Quote
-

Part Number : 6-6030-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 Bag (20 Sheets)

Specificationtitle

  • Product Type
    Cap
  • Specifications
    No flange
  • Charge Process
    NA
  • Color
    White
  • Size
    -
  • Detailed sizes
    For long hair
  • Manufacturer Product Name
    Electret hat SR-1 for long hair, 20 pcs
  • Manufacturer Model Number
    SR-1
  • Material
    Electret non-woven cloth (TORAYMICRON®)
  • Features
    Absorbs hair and dandruff with the electret effect. No smoke or bacteria can pass through because of the filtering effect.
  • Footnotes
    Price per 1 bag.
1 Bag (20 Sheets)
M
M
Electret hat SR-3 M, 20 pcs
SR-3
Quote
-

Part Number : 6-6030-04
Days to Ship Quote
Standard Unit Price -
Quantity 1 Bag (20 Sheets)

Specificationtitle

  • Product Type
    Cap
  • Specifications
    No flange
  • Charge Process
    NA
  • Color
    White
  • Size
    M
  • Detailed sizes
    M
  • Manufacturer Product Name
    Electret hat SR-3 M, 20 pcs
  • Manufacturer Model Number
    SR-3
  • Material
    Electret non-woven cloth (TORAYMICRON®)
  • Features
    Absorbs hair and dandruff with the electret effect. No smoke or bacteria can pass through because of the filtering effect.
  • Footnotes
    Price per 1 bag.
1 Bag (20 Sheets)
L
L
Electret hat SR-3 L, 20 pcs
SR-3
Quote
-

Part Number : 6-6030-05
Days to Ship Quote
Standard Unit Price -
Quantity 1 Bag (20 Sheets)

Specificationtitle

  • Product Type
    Cap
  • Specifications
    No flange
  • Charge Process
    NA
  • Color
    White
  • Size
    L
  • Detailed sizes
    L
  • Manufacturer Product Name
    Electret hat SR-3 L, 20 pcs
  • Manufacturer Model Number
    SR-3
  • Material
    Electret non-woven cloth (TORAYMICRON®)
  • Features
    Absorbs hair and dandruff with the electret effect. No smoke or bacteria can pass through because of the filtering effect.
  • Footnotes
    Price per 1 bag.
1 Bag (20 Sheets)
-
For long hair
Electret hat SR-3 for long hair, 20 pcs
SR-3
Quote
-

Part Number : 6-6030-06
Days to Ship Quote
Standard Unit Price -
Quantity 1 Bag (20 Sheets)

Specificationtitle

  • Product Type
    Cap
  • Specifications
    No flange
  • Charge Process
    NA
  • Color
    White
  • Size
    -
  • Detailed sizes
    For long hair
  • Manufacturer Product Name
    Electret hat SR-3 for long hair, 20 pcs
  • Manufacturer Model Number
    SR-3
  • Material
    Electret non-woven cloth (TORAYMICRON®)
  • Features
    Absorbs hair and dandruff with the electret effect. No smoke or bacteria can pass through because of the filtering effect.
  • Footnotes
    Price per 1 bag.
-
M
M
Electret hat SR-5 M, 20 pcs
SR-5
16 Day(s) or more
-

20 Pieces Per Package

Part Number : 6-6030-07
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 20 Pieces Per Package

Specificationtitle

  • Product Type
    Cap
  • Specifications
    No flange
  • Charge Process
    NA
  • Color
    White
  • Size
    M
  • Detailed sizes
    M
  • Manufacturer Product Name
    Electret hat SR-5 M, 20 pcs
  • Manufacturer Model Number
    SR-5
  • Material
    Electret non-woven cloth (TORAYMICRON®)
  • Features
    Absorbs hair and dandruff with the electret effect. No smoke or bacteria can pass through because of the filtering effect.
  • Footnotes
    Price per 1 bag.
  • Amount Of Content
    -
-
L
L
Electret hat SR-5 L, 20 pcs
SR-5
16 Day(s) or more
-

20 Pieces Per Package

Part Number : 6-6030-08
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 20 Pieces Per Package

Specificationtitle

  • Product Type
    Cap
  • Specifications
    No flange
  • Charge Process
    NA
  • Color
    White
  • Size
    L
  • Detailed sizes
    L
  • Manufacturer Product Name
    Electret hat SR-5 L, 20 pcs
  • Manufacturer Model Number
    SR-5
  • Material
    Electret non-woven cloth (TORAYMICRON®)
  • Features
    Absorbs hair and dandruff with the electret effect. No smoke or bacteria can pass through because of the filtering effect.
  • Footnotes
    Price per 1 bag.
  • Amount Of Content
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)