(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Arm Cover, Antibacterial Oil And Heat Resistant

Arm Cover, Antibacterial Oil And Heat Resistant

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

These protective arm covers are made of urethane and are anti-bacterial, oil resistant, and heat resistant, and can be used in factories, etc., that handle chemicals.

Basic Specifications

  • Product Type
    Oil Resistant
  • Color
    White
  • Overall Length(mm)
    400
  • Manufacturer Product Name
    Oil-proof and heat-resistant arm cover D-1
  • Manufacturer Model Number
    D-1
  • Material
    Nylon Fabric (Urethane coating on both sides)
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
8 Day(s) or more
-

Part Number : 2-7338-01
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Oil Resistant
  • Color
    White
  • Overall Length(mm)
    400
  • Manufacturer Product Name
    Oil-proof and heat-resistant arm cover D-1
  • Manufacturer Model Number
    D-1
  • Material
    Nylon Fabric (Urethane coating on both sides)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)