(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Scaffold Platform, RAKUDA-MINI

Scaffold Platform, RAKUDA-MINI

Standard Unit Price:
-
Days to Ship :
Quote

Compact size allows comfortable use in confined spaces. The steps are broad, and the board rungs have a non-slip molding to prevent loss of footing. The top plate is processed with anti-slip burring.

Basic Specifications

  • Product Type
    Ladder/stepladder
  • Material
    Aluminum
  • Load Resistance(kg)
    160
  • Top Panel Size(mm)
    520×350
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Size(mm)

Refine by

  • 636×673×560
  • 676×766×780
  • 715×855×990
  • Clear
Manufacturer Product Name

Refine by

  • Scaffold Platform (RAKUDA-MINI) SKYM-10
  • Scaffold Platform (RAKUDA-MINI) SKYM-8
  • Scaffold Platform (RAKUDA-MINI) SKYM-5
  • Clear
Manufacturer Model Number

Refine by

  • SKYM-10
  • SKYM-8
  • SKYM-5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
636×673×560
Scaffold Platform (RAKUDA-MINI) SKYM-5
SKYM-5
Quote
-

Part Number : 1-3327-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Ladder/stepladder
  • Size(mm)
    636×673×560
  • Manufacturer Product Name
    Scaffold Platform (RAKUDA-MINI) SKYM-5
  • Manufacturer Model Number
    SKYM-5
  • Material
    Aluminum
  • Load Resistance(kg)
    160
  • Top Panel Size(mm)
    520×350
  • Size When Folded(mm)
    636×160×956
  • Mass
    7.5(kg)
1 unit
676×766×780
Scaffold Platform (RAKUDA-MINI) SKYM-8
SKYM-8
Quote
-

Part Number : 1-3327-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Ladder/stepladder
  • Size(mm)
    676×766×780
  • Manufacturer Product Name
    Scaffold Platform (RAKUDA-MINI) SKYM-8
  • Manufacturer Model Number
    SKYM-8
  • Material
    Aluminum
  • Load Resistance(kg)
    160
  • Top Panel Size(mm)
    520×350
  • Size When Folded(mm)
    676×160×1178
  • Mass
    8.9(kg)
1 unit
715×855×990
Scaffold Platform (RAKUDA-MINI) SKYM-10
SKYM-10
Quote
-

Part Number : 1-3327-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Ladder/stepladder
  • Size(mm)
    715×855×990
  • Manufacturer Product Name
    Scaffold Platform (RAKUDA-MINI) SKYM-10
  • Manufacturer Model Number
    SKYM-10
  • Material
    Aluminum
  • Load Resistance(kg)
    160
  • Top Panel Size(mm)
    520×350
  • Size When Folded(mm)
    715×160×1390
  • Mass
    9.9(kg)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)