(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Hazardous Substance Patch

Hazardous Substance Patch

Standard Unit Price:
-
Days to Ship :
Quote

[Specifications]
·Product type: sticker
·Manufacturer product name: Hazardous substance/poisonous substance badge

Basic Specifications

  • Product Type
    Other
  • Size(mm)
    230X90
  • Type
    Deleterious Material (Vertical)
  • Details Type
    Tac Seal Type
  • Manufacturer Product Name
    Hazardous Substance Patch
  • Material
    Base/Mirror Coat Paper, No Surface Processing
  • Capacity
    1 Pack (5 pcs)
Part Number
Capacity

Refine by

  • 1 Pack (5 pcs)
  • Clear
Specifications

Refine by

  • Red text on white background
  • White Text on Red Background
  • Clear
Manufacturer Model Number

Refine by

  • 9-159-02
  • 9-159-01
  • Clear
JAN Code

Refine by

  • 4571110702024
  • 4571110702031
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (5 pcs)
Red text on white background
9-159-01
4571110702024
Quote
-

Part Number : 9-159-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (5 pcs)

Specificationtitle

  • Product Type
    Other
  • Size(mm)
    230X90
  • Specifications
    Red text on white background
  • Type
    Deleterious Material (Vertical)
  • Details Type
    Tac Seal Type
  • Manufacturer Product Name
    Hazardous Substance Patch
  • Manufacturer Model Number
    9-159-01
  • JAN Code
    4571110702024
  • Material
    Base/Mirror Coat Paper, No Surface Processing
1 Pack (5 pcs)
White Text on Red Background
9-159-02
4571110702031
Quote
-

Part Number : 9-159-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (5 pcs)

Specificationtitle

  • Product Type
    Other
  • Size(mm)
    230X90
  • Specifications
    White Text on Red Background
  • Type
    Deleterious Material (Vertical)
  • Details Type
    Tac Seal Type
  • Manufacturer Product Name
    Hazardous Substance Patch
  • Manufacturer Model Number
    9-159-02
  • JAN Code
    4571110702031
  • Material
    Base/Mirror Coat Paper, No Surface Processing

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)