(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Laboran Brush

Laboran Brush

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
There are 3 types: paint brush, brush, and writing brush.
Please choose based on the application.
[Applications]
It can be used for special research purposes.

Basic Specifications

  • Amount Of Content
    1 Pack (11 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Pack (11 pcs)
  • Clear
Product Type

Refine by

  • Brush
  • Writing brush
  • Clear
Material (hair)

Refine by

  • Goat wool
  • Horse Hair
  • Hog hair
  • Chemical Fiber
  • Other
  • Clear
Product name

Refine by

  • Brush No.1 (Small)
  • Brush No.2 (Large)
  • Brush No.3 (Small)
  • Brush No.4 (Large)
  • Drawing Brush
  • Handy Brush (Horse Hair)
  • Red Pencil
  • Wire Brush
  • Clear
Product type details

Refine by

  • Brush
  • Clear
Product Name

Refine by

  • Laboran Brush No.1 Small, 11 pcs
  • Laboran Brush No.2 Large, 11 pcs
  • Laboran Brush No.3 Small, 11 pcs
  • Laboran Brush No.4 Large, 11 pcs
  • Laboran Drafting Brush, 11 pcs
  • Laboran Handy Brush, 11 pcs
  • Laboran Red Brush, 11 pcs
  • Laboran Wire Brush, 11 pcs
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (11 pcs)
Brush
Goat wool
Brush No.1 (Small)
Brush
Laboran Brush No.1 Small, 11 pcs
Quote
-

Part Number : 9-829-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (11 pcs)

Specificationtitle

  • Product Type
    Brush
  • Material (hair)
    Goat wool
  • Product name
    Brush No.1 (Small)
  • Product type details
    Brush
  • Product Name
    Laboran Brush No.1 Small, 11 pcs
  • JAN Code
    4562108520461
  • Hair material details
    White Goat Fur
  • Handle material
    Wood
1 Pack (11 pcs)
Brush
Goat wool
Brush No.2 (Large)
Brush
Laboran Brush No.2 Large, 11 pcs
Quote
-

Part Number : 9-829-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (11 pcs)

Specificationtitle

  • Product Type
    Brush
  • Material (hair)
    Goat wool
  • Product name
    Brush No.2 (Large)
  • Product type details
    Brush
  • Product Name
    Laboran Brush No.2 Large, 11 pcs
  • JAN Code
    4562108520478
  • Hair material details
    White Goat Fur
  • Handle material
    Wood
1 Pack (11 pcs)
Brush
Hog hair
Brush No.3 (Small)
Brush
Laboran Brush No.3 Small, 11 pcs
Quote
-

Part Number : 9-829-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (11 pcs)

Specificationtitle

  • Product Type
    Brush
  • Material (hair)
    Hog hair
  • Product name
    Brush No.3 (Small)
  • Product type details
    Brush
  • Product Name
    Laboran Brush No.3 Small, 11 pcs
  • JAN Code
    4562108520485
  • Hair material details
    White Pig Hair
  • Handle material
    Wood
1 Pack (11 pcs)
Brush
Hog hair
Brush No.4 (Large)
Brush
Laboran Brush No.4 Large, 11 pcs
Quote
-

Part Number : 9-829-04
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (11 pcs)

Specificationtitle

  • Product Type
    Brush
  • Material (hair)
    Hog hair
  • Product name
    Brush No.4 (Large)
  • Product type details
    Brush
  • Product Name
    Laboran Brush No.4 Large, 11 pcs
  • JAN Code
    4562108520492
  • Hair material details
    White Pig Hair
  • Handle material
    Wood
1 Pack (11 pcs)
Brush
Other
Wire Brush
Brush
Laboran Wire Brush, 11 pcs
Quote
-

Part Number : 9-829-05
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (11 pcs)

Specificationtitle

  • Product Type
    Brush
  • Material (hair)
    Other
  • Product name
    Wire Brush
  • Product type details
    Brush
  • Product Name
    Laboran Wire Brush, 11 pcs
  • JAN Code
    4562108520508
  • Hair material details
    Steel wire
  • Handle material
    Wood
1 Pack (11 pcs)
Brush
Horse Hair
Handy Brush (Horse Hair)
Brush
Laboran Handy Brush, 11 pcs
Quote
-

Part Number : 9-829-06
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (11 pcs)

Specificationtitle

  • Product Type
    Brush
  • Material (hair)
    Horse Hair
  • Product name
    Handy Brush (Horse Hair)
  • Product type details
    Brush
  • Product Name
    Laboran Handy Brush, 11 pcs
  • JAN Code
    4562108520515
  • Hair material details
    -
  • Handle material
    -
1 Pack (11 pcs)
Brush
Chemical Fiber
Drawing Brush
Brush
Laboran Drafting Brush, 11 pcs
Quote
-

Part Number : 9-829-07
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (11 pcs)

Specificationtitle

  • Product Type
    Brush
  • Material (hair)
    Chemical Fiber
  • Product name
    Drawing Brush
  • Product type details
    Brush
  • Product Name
    Laboran Drafting Brush, 11 pcs
  • JAN Code
    4562108520522
  • Hair material details
    PVC (Polyvinyl Chloride Resin)
  • Handle material
    Styrene resin
1 Pack (11 pcs)
Writing brush
Horse Hair
Red Pencil
-
Laboran Red Brush, 11 pcs
Quote
-

Part Number : 9-829-08
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (11 pcs)

Specificationtitle

  • Product Type
    Writing brush
  • Material (hair)
    Horse Hair
  • Product name
    Red Pencil
  • Product type details
    -
  • Product Name
    Laboran Red Brush, 11 pcs
  • JAN Code
    4562108520539
  • Hair material details
    -
  • Handle material
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)