• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Brush Sheeptail Bristle/Wood Handle 724 / PBT/Wood Handle 724S【1-10 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
1-1634-04
1-1634-05
1-1634-54
1-1634-55
1-1635-01
1-1635-02
1-1635-05
1-1635-51
1-1635-52
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipWidth
(mm)
Product Name Model number JAN Code Hair material details Handle material Amount Of Content
11 Day(s) or more 40Brush, Sheep Tail/Wooden Handle 724 40 mm7244560111730310Sheep tail hairWood1 pc.
11 Day(s) or more 50Brush, Sheep Tail/Wooden Handle 724 50 mm7244560111730327Sheep tail hairWood1 pc.

10 Pieces Per Package

11 Day(s) or more 4010 Sheep Tail Bristle/Wooden Handle 724, 40 mm Brushes7244560111736169Sheep tail hairWood1 Pack (10 pcs)

10 Pieces Per Package

11 Day(s) or more 5010 Sheep Tail Bristle/Wooden Handle 724, 50 mm Brushes7244560111736176Sheep tail hairWood1 pc (10 pcs)
11 Day(s) or more 15Brush PBT/Wooden Handle 724S 15 mm724S4560111730334PBT BrushWood1 pc.
11 Day(s) or more 24Brush PBT/Wooden Handle 724S 24 mm724S4560111730341PBT BrushWood1 pc.
11 Day(s) or more 50Brush PBT/Wooden Handle 724S 50 mm724S4560111730372PBT BrushWood1 pc.
11 Day(s) or more 1510 PBT/Wooden Handle 724S, 15 mm Brushes724S4560111736183PBT BrushWood1 Pack (10 pcs)
11 Day(s) or more 2410 PBT/Wooden Handle 724S, 24 mm Brushes724S4560111736190PBT BrushWood1 Pack (10 pcs)

Loading...

  1. 1

Basic Information

Product Type Brush Material (hair) Other Hair length(mm) 35
Handle length(mm) 208

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)