(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Cable Tie ø25 To 81 (Max Bundle Diameter 25 to 81 mm)

Cable Tie ø25 To 81 (Max Bundle Diameter 25 to 81 mm)

Standard Unit Price:
-
Days to Ship :
Quote

The thin, wide straps fit onto the electric cable. Maintains strong binding with locking clip. No side slippage will occur after binding since the lower part of the head is thick. Choke hitch is easy with the tapered tip, and communication cables will not be damaged.

Basic Specifications

  • Product Type
    Cable tie
  • Features
    Fits electric wire with its thin and wide strap. Maintains strong tying force with the claws of its locking part. No horizontal misalignment will occur after tying since the lower part of the head is thick. Choke hitch is easy with its tapered tip and communication cables will not get damaged.
  • Material
    PA (Nylon)
  • Amount Of Content
    1 Pack (100 pcs)

Details

Part Number
Amount Of Content

Refine by

  • 1 Pack (100 pcs)
  • Clear
Length x Width: Maximum band diameter(mm)

Refine by

  • 106X3.0/φ25
  • 157X4.3/φ38
  • 211X5.7/φ51
  • 315X5.7/φ81
  • Clear
Collar

Refine by

  • Black
  • Translucent White
  • Clear
Manufacturer Product Name

Refine by

  • Cable tie PLT100
  • Cable tie PLT100B
  • Cable tie PLT150
  • Cable tie PLT150B
  • Cable tie PLT200
  • Cable tie PLT200B
  • Cable tie PLT300
  • Cable tie PLT300B
  • Clear
Model number

Refine by

  • PLT100
  • PLT100B
  • PLT150
  • PLT150B
  • PLT200
  • PLT200B
  • PLT300
  • PLT300B
  • Clear
JAN Code

Refine by

  • 0074983767489
  • 0074983769148
  • 0074983769155
  • 0074983769162
  • 0074983769179
  • 0074983769186
  • 0074983769193
  • 0074983774227
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (100 pcs)
106X3.0/φ25
Translucent White
Cable tie PLT100
PLT100
0074983769148
Quote
-

Part Number : 1-9331-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (100 pcs)

Specificationtitle

  • Product Type
    Cable tie
  • Length x Width: Maximum band diameter(mm)
    106X3.0/φ25
  • Collar
    Translucent White
  • Manufacturer Product Name
    Cable tie PLT100
  • Model number
    PLT100
  • JAN Code
    0074983769148
  • Features
    Fits electric wire with its thin and wide strap. Maintains strong tying force with the claws of its locking part. No horizontal misalignment will occur after tying since the lower part of the head is thick. Choke hitch is easy with its tapered tip and communication cables will not get damaged.
  • Material
    PA (Nylon)
1 Pack (100 pcs)
106X3.0/φ25
Black
Cable tie PLT100B
PLT100B
0074983769155
Quote
-

Part Number : 1-9331-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (100 pcs)

Specificationtitle

  • Product Type
    Cable tie
  • Length x Width: Maximum band diameter(mm)
    106X3.0/φ25
  • Collar
    Black
  • Manufacturer Product Name
    Cable tie PLT100B
  • Model number
    PLT100B
  • JAN Code
    0074983769155
  • Features
    Fits electric wire with its thin and wide strap. Maintains strong tying force with the claws of its locking part. No horizontal misalignment will occur after tying since the lower part of the head is thick. Choke hitch is easy with its tapered tip and communication cables will not get damaged.
  • Material
    PA (Nylon)
1 Pack (100 pcs)
157X4.3/φ38
Translucent White
Cable tie PLT150
PLT150
0074983769162
Quote
-

Part Number : 1-9331-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (100 pcs)

Specificationtitle

  • Product Type
    Cable tie
  • Length x Width: Maximum band diameter(mm)
    157X4.3/φ38
  • Collar
    Translucent White
  • Manufacturer Product Name
    Cable tie PLT150
  • Model number
    PLT150
  • JAN Code
    0074983769162
  • Features
    Fits electric wire with its thin and wide strap. Maintains strong tying force with the claws of its locking part. No horizontal misalignment will occur after tying since the lower part of the head is thick. Choke hitch is easy with its tapered tip and communication cables will not get damaged.
  • Material
    PA (Nylon)
1 Pack (100 pcs)
157X4.3/φ38
Black
Cable tie PLT150B
PLT150B
0074983769179
Quote
-

Part Number : 1-9331-04
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (100 pcs)

Specificationtitle

  • Product Type
    Cable tie
  • Length x Width: Maximum band diameter(mm)
    157X4.3/φ38
  • Collar
    Black
  • Manufacturer Product Name
    Cable tie PLT150B
  • Model number
    PLT150B
  • JAN Code
    0074983769179
  • Features
    Fits electric wire with its thin and wide strap. Maintains strong tying force with the claws of its locking part. No horizontal misalignment will occur after tying since the lower part of the head is thick. Choke hitch is easy with its tapered tip and communication cables will not get damaged.
  • Material
    PA (Nylon)
1 Pack (100 pcs)
211X5.7/φ51
Translucent White
Cable tie PLT200
PLT200
0074983769186
Quote
-

Part Number : 1-9331-05
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (100 pcs)

Specificationtitle

  • Product Type
    Cable tie
  • Length x Width: Maximum band diameter(mm)
    211X5.7/φ51
  • Collar
    Translucent White
  • Manufacturer Product Name
    Cable tie PLT200
  • Model number
    PLT200
  • JAN Code
    0074983769186
  • Features
    Fits electric wire with its thin and wide strap. Maintains strong tying force with the claws of its locking part. No horizontal misalignment will occur after tying since the lower part of the head is thick. Choke hitch is easy with its tapered tip and communication cables will not get damaged.
  • Material
    PA (Nylon)
1 Pack (100 pcs)
211X5.7/φ51
Black
Cable tie PLT200B
PLT200B
0074983769193
Quote
-

Part Number : 1-9331-06
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (100 pcs)

Specificationtitle

  • Product Type
    Cable tie
  • Length x Width: Maximum band diameter(mm)
    211X5.7/φ51
  • Collar
    Black
  • Manufacturer Product Name
    Cable tie PLT200B
  • Model number
    PLT200B
  • JAN Code
    0074983769193
  • Features
    Fits electric wire with its thin and wide strap. Maintains strong tying force with the claws of its locking part. No horizontal misalignment will occur after tying since the lower part of the head is thick. Choke hitch is easy with its tapered tip and communication cables will not get damaged.
  • Material
    PA (Nylon)
1 Pack (100 pcs)
315X5.7/φ81
Translucent White
Cable tie PLT300
PLT300
0074983767489
Quote
-

Part Number : 1-9331-07
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (100 pcs)

Specificationtitle

  • Product Type
    Cable tie
  • Length x Width: Maximum band diameter(mm)
    315X5.7/φ81
  • Collar
    Translucent White
  • Manufacturer Product Name
    Cable tie PLT300
  • Model number
    PLT300
  • JAN Code
    0074983767489
  • Features
    Fits electric wire with its thin and wide strap. Maintains strong tying force with the claws of its locking part. No horizontal misalignment will occur after tying since the lower part of the head is thick. Choke hitch is easy with its tapered tip and communication cables will not get damaged.
  • Material
    PA (Nylon)
1 Pack (100 pcs)
315X5.7/φ81
Black
Cable tie PLT300B
PLT300B
0074983774227
Quote
-

Part Number : 1-9331-08
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (100 pcs)

Specificationtitle

  • Product Type
    Cable tie
  • Length x Width: Maximum band diameter(mm)
    315X5.7/φ81
  • Collar
    Black
  • Manufacturer Product Name
    Cable tie PLT300B
  • Model number
    PLT300B
  • JAN Code
    0074983774227
  • Features
    Fits electric wire with its thin and wide strap. Maintains strong tying force with the claws of its locking part. No horizontal misalignment will occur after tying since the lower part of the head is thick. Choke hitch is easy with its tapered tip and communication cables will not get damaged.
  • Material
    PA (Nylon)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Cable Tie With Locking Teeth For Powerful Binding Strength

Material: PA (nylon)

Material: PA (nylon)

Cable Tie Max Wrappable Diameter: ø25 to 81 (Diameter 25 to 81 mm) Specifications

Part NumberProduct NameModel NumberColor
1-9331-02Cable tie, max ø25, black, PLT100BPLT100BBlack
1-9331-04Cable tie, max ø38, black, PLT150BPLT150BBlack
1-9331-06Cable tie, max ø51, black, PLT200BPLT200BBlack
1-9331-08Cable tie, max ø81, black, PLT300BPLT300BBlack
1-9331-01Cable tie, max ø22, translucent white, PLT100PLT100White
1-9331-03Cable tie, max ø38, translucent white, PLT150PLT150White
1-9331-05Cable tie, max ø51, translucent white, PLT200PLT200White
1-9331-07Cable tie, max ø81, translucent white, PLT300PLT300White

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)