(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Office Colocolo Tape Width (mm) 160/320

Office Colocolo Tape Width (mm) 160/320

Standard Unit Price:
-
Days to Ship :
Quote

Adhesive cushion tape and static absorption catch debris reliably. The tape is easy to cut and has unique, stepped perforations that are easy to peel off.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • 1 Pack (3 pcs)
  • Clear
Type

Refine by

  • C3200 Spare Tape (3 Rolls)
  • C3220 Spare Tape (3 Rolls)
  • Clear
Overall Length(mm)

Refine by

  • 590~1050
  • 610~970
  • Clear
Manufacturer Product Name

Refine by

  • Office Colocolo C3200
  • Office Colocolo C3210 (3 Rolls)
  • Office Colocolo C3220
  • Office Colocolo C3230 (3 Rolls)
  • Clear
Manufacturer Model Number

Refine by

  • C3200
  • C3210
  • C3220
  • C3230
  • Clear
JAN Code

Refine by

  • 4904140572006
  • 4904140572105
  • 4904140572204
  • 4904140572303
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
-
590~1050
Office Colocolo C3220
C3220
4904140572204
Quote
-

Part Number : 7-5005-13
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sweeper
  • Application
    Dry Type
  • Type
    Handset Type
  • Type
    -
  • Overall Length(mm)
    590~1050
  • Manufacturer Product Name
    Office Colocolo C3220
  • Manufacturer Model Number
    C3220
  • JAN Code
    4904140572204
  • Features
    Adhesive cushion tape and static absorption provide reliable trash catching. The tape is easy to cut and has unique, elevated perforations that are easy to peel.
  • Material Details
    Cushioning Adhesive Processed Polyethylene
  • Adhesive Tape Size(mm)
    Width 320 x 30 windings
1 Pack (3 pcs)
C3220 Spare Tape (3 Rolls)
-
Office Colocolo C3230 (3 Rolls)
C3230
4904140572303
Quote
-

Part Number : 7-5005-14
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (3 pcs)

Specificationtitle

  • Product Type
    Sweeper
  • Application
    Dry Type
  • Type
    Handset Type
  • Type
    C3220 Spare Tape (3 Rolls)
  • Overall Length(mm)
    -
  • Manufacturer Product Name
    Office Colocolo C3230 (3 Rolls)
  • Manufacturer Model Number
    C3230
  • JAN Code
    4904140572303
  • Features
    -
  • Material Details
    -
  • Adhesive Tape Size(mm)
    -
1 pc.
-
610~970
Office Colocolo C3200
C3200
4904140572006
Quote
-

Part Number : 7-5005-21
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sweeper
  • Application
    Dry Type
  • Type
    Handset Type
  • Type
    -
  • Overall Length(mm)
    610~970
  • Manufacturer Product Name
    Office Colocolo C3200
  • Manufacturer Model Number
    C3200
  • JAN Code
    4904140572006
  • Features
    Adhesive cushion tape and static absorption provide reliable trash catching. The tape is easy to cut and has unique, elevated perforations that are easy to peel.
  • Material Details
    Cushioning Adhesive Processed Polyethylene
  • Adhesive Tape Size(mm)
    Width 160×25 windings
1 Pack (3 pcs)
C3200 Spare Tape (3 Rolls)
-
Office Colocolo C3210 (3 Rolls)
C3210
4904140572105
Quote
-

Part Number : 7-5005-22
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (3 pcs)

Specificationtitle

  • Product Type
    Sweeper
  • Application
    Dry Type
  • Type
    Handset Type
  • Type
    C3200 Spare Tape (3 Rolls)
  • Overall Length(mm)
    -
  • Manufacturer Product Name
    Office Colocolo C3210 (3 Rolls)
  • Manufacturer Model Number
    C3210
  • JAN Code
    4904140572105
  • Features
    -
  • Material Details
    -
  • Adhesive Tape Size(mm)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)