• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Polyethylene Collection Bag【20-30 Pieces Per Package】

Polyethylene Collection Bag

Uses environmentally friendly plastic recycled raw materials 100%.

Part Number

Configured Part Number is shown.

Part Number
1-9907-01
1-9907-02
1-9907-03
1-9907-04
1-9907-05
1-9907-06
1-9907-07
1-9907-08
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipCapacity
(L)
Color Size
(mm)
Type Manufacturer Product Name Number Contained In Packet Manufacturer Model Number JAN Code Features Material Amount Of Content

30 Pieces Per Package

11 Day(s) or more 30Semi-Transparent500X600X0.03Semi-Transparent 30 LPolyethylene Collection Bag J5303HT 30 L1 Bag (30 Sheets)J5303HT4562126580720Uses environmentally friendly plastic recycled raw materials 100%.LLDPE (Linear Low Density Polyethylene)1 Bag (30 Sheets)

30 Pieces Per Package

11 Day(s) or more 45Semi-Transparent650X800X0.03Semi-Transparent 45 LPolyethylene Collection Bag J5453HT 45 L1 Bag (30 Sheets)J5453HT4562126580737Uses environmentally friendly plastic recycled raw materials 100%.LLDPE (Linear Low Density Polyethylene)1 Bag (30 Sheets)

30 Pieces Per Package

11 Day(s) or more 70Semi-Transparent800X900X0.04Semi-Transparent 70 LPolyethylene Collection Bag J5703HT 70 L1 Bag (30 Sheets)J5703HT4562126580744Uses environmentally friendly plastic recycled raw materials 100%.LLDPE (Linear Low Density Polyethylene)1 Bag (30 Sheets)

20 Pieces Per Package

11 Day(s) or more 90Semi-Transparent900X1000X0.05Semi-Transparent 90 LPolyethylene Collection Bag J5902HT 90 L1 Bag (20 Sheets)J5902HT4562126580751Uses environmentally friendly plastic recycled raw materials 100%.LLDPE (Linear Low Density Polyethylene)1 Bag (20 Sheets)

30 Pieces Per Package

11 Day(s) or more 30Transparency500X600X0.03Transparency 30 LPolyethylene Collection Bag J5303T 30 L1 Bag (30 Sheets)J5303T4562126580768Uses environmentally friendly plastic recycled raw materials 100%.LLDPE (Linear Low Density Polyethylene)1 Bag (30 Sheets)

30 Pieces Per Package

11 Day(s) or more 45Transparency650X800X0.03Transparency 45 LPolyethylene Collection Bag J5453T 45 L1 Bag (30 Sheets)J5453T4562126580775Uses environmentally friendly plastic recycled raw materials 100%.LLDPE (Linear Low Density Polyethylene)1 Bag (30 Sheets)

30 Pieces Per Package

11 Day(s) or more 70Transparency800X900X0.04Transparency 70 LPolyethylene Collection Bag J5703T 70 L1 Bag (30 Sheets)J5703T4562126580782Uses environmentally friendly plastic recycled raw materials 100%.LLDPE (Linear Low Density Polyethylene)1 Bag (30 Sheets)

20 Pieces Per Package

11 Day(s) or more 90Transparency900X1000X0.05Transparency 90 LPolyethylene Collection Bag J5902T 90 L1 Bag (20 Sheets)J5902T4562126580799Uses environmentally friendly plastic recycled raw materials 100%.LLDPE (Linear Low Density Polyethylene)1 Bag (20 Sheets)

Loading...

  1. 1

Basic Information

Product Type Recovery Bag Material (Main Body) Low Density Polyethylene (LLDPE)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)