(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Dust Cart Load Capacity (kg) 30

Dust Cart Load Capacity (kg) 30

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
A waterproof dust cart with a steel pipe frame and a PA (nylon) cloth bag.

Basic Specifications

Part Number
Internal Capacity

Refine by

  • 1 pc.
  • 1 unit
  • Clear
Application

Refine by

  • Garbage Collection Point
  • Other
  • Clear
Dust Wagon

Refine by

  • Dust Wagon Frame
  • Clear
Size(mm)

Refine by

  • 500X600
  • 590X545X780
  • 680X735X880
  • Clear
Material

Refine by

  • Frame: Steel Pipe, Cloth Bag: PA (Nylon) Waterproof Treatment
  • PA (Nylon)
  • Clear
Size of cloth bag

Refine by

  • 510X440X610
  • 570X680X620
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Garbage Collection Point
Dust Wagon Frame
680X735X880
Frame: Steel Pipe, Cloth Bag: PA (Nylon) Waterproof Treatment
570X680X620
Quote
-

Part Number : 8-427-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Dust Wagon
  • Application
    Garbage Collection Point
  • Dust Wagon
    Dust Wagon Frame
  • Size(mm)
    680X735X880
  • Material
    Frame: Steel Pipe, Cloth Bag: PA (Nylon) Waterproof Treatment
  • Size of cloth bag
    570X680X620
  • Caster(mm)
    φ100
  • Manufacturer Product Name
    Dust Cart Y-1 Large
  • Manufacturer Model Number
    Y-1 Large
  • JAN Code
    4903180411702
  • Accessory
    With 1 Bag
  • Footnotes
    Size including frame and caster.
  • Load Resistance(kg)
    30
1 unit
Garbage Collection Point
Dust Wagon Frame
590X545X780
Frame: Steel Pipe, Cloth Bag: PA (Nylon) Waterproof Treatment
510X440X610
Quote
-

Part Number : 8-427-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Dust Wagon
  • Application
    Garbage Collection Point
  • Dust Wagon
    Dust Wagon Frame
  • Size(mm)
    590X545X780
  • Material
    Frame: Steel Pipe, Cloth Bag: PA (Nylon) Waterproof Treatment
  • Size of cloth bag
    510X440X610
  • Caster(mm)
    φ75
  • Manufacturer Product Name
    Dust Cart Y-1 Small
  • Manufacturer Model Number
    Y-1 Small
  • JAN Code
    4903180411696
  • Accessory
    With 1 Bag
  • Footnotes
    Size including frame and caster.
  • Load Resistance(kg)
    30
1 pc.
Other
-
500X600
PA (Nylon)
-
Quote
-

Part Number : 8-427-22
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Dust Wagon
  • Application
    Other
  • Dust Wagon
    -
  • Size(mm)
    500X600
  • Material
    PA (Nylon)
  • Size of cloth bag
    -
  • Caster(mm)
    -
  • Manufacturer Product Name
    Dust Cart Glove Box Small
  • Manufacturer Model Number
    Small object container, small
  • JAN Code
    4903180413195
  • Accessory
    -
  • Footnotes
    -
  • Load Resistance(kg)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)