(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Cushion Checker

Cushion Checker

Standard Unit Price:
-
Days to Ship :
Quote

Interlocking-type anti-fatigue mat, easy to set up. A slope is used as a border around cushion checkers.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Drain Board
  • Length(mm)
    250
  • Shape
    Joint type
  • Material
    Soft PVC (Polyvinyl Chloride Resin)
  • Flameproof authorization number
    E.O.010230
  • Features
    Interlocking-type anti-fatigue mat, easy to set up. The sloped pieces are used as a border around anti-fatigue mats.
  • Specifications
    Weight for 1 m2: Approx. 8.2 kg
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Width(mm)

Refine by

  • 70
  • 250
  • Clear
Detailed sizes(mm)

Refine by

  • 70X250X15
  • 250X250X15
  • Clear
Product name

Refine by

  • Main Body
  • Slope B
  • Clear
Manufacturer Product Name

Refine by

  • Cushion Checker
  • Cushion Checker, Slope #B
  • Clear
JAN Code

Refine by

  • 4964079021242
  • 4964079022577
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
250
250X250X15
Main Body
Cushion Checker
4964079021242
Quote
-

Part Number : 7-5634-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Drain Board
  • Length(mm)
    250
  • Width(mm)
    250
  • Shape
    Joint type
  • Detailed sizes(mm)
    250X250X15
  • Product name
    Main Body
  • Manufacturer Product Name
    Cushion Checker
  • JAN Code
    4964079021242
  • Material
    Soft PVC (Polyvinyl Chloride Resin)
  • Flameproof authorization number
    E.O.010230
  • Features
    Interlocking-type anti-fatigue mat, easy to set up. The sloped pieces are used as a border around anti-fatigue mats.
  • Specifications
    Weight for 1 m2: Approx. 8.2 kg
  • Slope
    -
1 pc.
70
70X250X15
Slope B
Cushion Checker, Slope #B
4964079022577
Quote
-

Part Number : 7-5634-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Drain Board
  • Length(mm)
    250
  • Width(mm)
    70
  • Shape
    Joint type
  • Detailed sizes(mm)
    70X250X15
  • Product name
    Slope B
  • Manufacturer Product Name
    Cushion Checker, Slope #B
  • JAN Code
    4964079022577
  • Material
    Soft PVC (Polyvinyl Chloride Resin)
  • Flameproof authorization number
    E.O.010230
  • Features
    Interlocking-type anti-fatigue mat, easy to set up. The sloped pieces are used as a border around anti-fatigue mats.
  • Specifications
    Weight for 1 m2: Approx. 8.2 kg
  • Slope
    Male

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)