(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
AS ONE Corporation, Container B32

AS ONE Corporation, Container B32

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
Box type container made of polypropylene (PP).
It is lightweight and durable, making it easy to use.
It can be stored compactly, stacked in the direction of different colors and shapes.

Basic Specifications

  • External Shape Width(mm)
    649
  • External Shape Depth(mm)
    417
  • External Height(mm)
    155
  • Capacity(L)
    32.8
  • Color
    Blue
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Internal dimensions(mm)
    603×377×150
  • Manufacturer Product Name
    Container B32
  • Manufacturer Model Number
    B32
  • JAN Code
    4983049403222
  • Features
    It can be compactly stored by stacking in the direction of different colors/shapes.
  • 1 pc.
Part Number

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : 4-1005-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • External Shape Width(mm)
    649
  • External Shape Depth(mm)
    417
  • External Height(mm)
    155
  • Capacity(L)
    32.8
  • Color
    Blue
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Internal dimensions(mm)
    603×377×150
  • Manufacturer Product Name
    Container B32
  • Manufacturer Model Number
    B32
  • JAN Code
    4983049403222
  • Features
    It can be compactly stored by stacking in the direction of different colors/shapes.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)