(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Natural Carrier Stocker N-720

Natural Carrier Stocker N-720

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
・ With a depth of 720 mm, it can fully store
・ It comes with casters that are convenient for moving
・ Simple external shape
[Applications]
・ Ideal for storing in closets
・ It can be used for storing clothes

Basic Specifications

  • External Shape Width(mm)
    390
  • External Shape Depth(mm)
    720
  • External Height(mm)
    330
  • Color
    White
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Internal dimensions(mm)
    300×620×290
  • Detailed colors
    Transparency
  • Manufacturer Product Name
    Natural Carrier Stocker N-720
  • Manufacturer Model Number
    N-720
  • JAN Code
    4905009437146
  • Features
    Features a depth of 720 mm and can store a lot. Has casters convenient for moving.
  • Material
    PP (Polypropylene)
  • 1 pc.

Details

Part Number

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : 1-8369-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • External Shape Width(mm)
    390
  • External Shape Depth(mm)
    720
  • External Height(mm)
    330
  • Color
    White
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Internal dimensions(mm)
    300×620×290
  • Detailed colors
    Transparency
  • Manufacturer Product Name
    Natural Carrier Stocker N-720
  • Manufacturer Model Number
    N-720
  • JAN Code
    4905009437146
  • Features
    Features a depth of 720 mm and can store a lot. Has casters convenient for moving.
  • Material
    PP (Polypropylene)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Depth 720 mm Generous Storing Box Type Container

Natural Carrier Stocker N-720: Related image

With casters for convenient movement

Natural Carrier Stocker Specifications

Material: PP (polypropylene)
Model number: N-720
Outer dimensions: 390 × 720 × 330 mm
Inner dimensions: 300 × 620 × 290 mm


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)