(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
AS ONE Corporation Silent Resin Truck

AS ONE Corporation Silent Resin Truck

Standard Unit Price:
-
Days to Ship :
Quote

The on/off status of the brake can be seen at a glance for assurance.
300 kg load capacity

Basic Specifications

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    300
  • Main Body Material
    Plastic
  • Anti-static countermeasures
    Available
  • Main body: option
    Main Body
  • Size(mm)
    900×600×995
  • Weight(g)
    23400
  • Load Platform Size(mm)
    900×600
  • Manufacturer Product Name
    Silent Resin Trolley DSK-304
  • Part Number
    DSK-304
  • Features
    Whether the stopper is on or off can be recognized at a glance.
  • Load Platform Base Material
    PP (Polypropylene)
  • Material of Handle
    Steel
  • Caster(mm)
    ø125 Rubber Type
  • Load Platform Height(mm)
    Upper Level: 750, Lower Level: 203
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
-

Part Number : 1-5530-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    300
  • Main Body Material
    Plastic
  • Anti-static countermeasures
    Available
  • Main body: option
    Main Body
  • Size(mm)
    900×600×995
  • Weight(g)
    23400
  • Load Platform Size(mm)
    900×600
  • Manufacturer Product Name
    Silent Resin Trolley DSK-304
  • Part Number
    DSK-304
  • Features
    Whether the stopper is on or off can be recognized at a glance.
  • Load Platform Base Material
    PP (Polypropylene)
  • Material of Handle
    Steel
  • Caster(mm)
    ø125 Rubber Type
  • Load Platform Height(mm)
    Upper Level: 750, Lower Level: 203

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)