(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Oxygen Cylinder Trolley

Oxygen Cylinder Trolley

Standard Unit Price:
-
Days to Ship :
Quote

AS ONE Corporation two-wheel hand truck, oxygen cylinder hand truck
Main body material: Steel
Main body material details: Steel (Melamine baked coating)

Basic Specifications

  • Product Type
    Two-wheeler cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Details of Main Body Material
    Steel (melamine baked coating)
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Details Type

Refine by

  • For 1500L
  • For 6000 L
  • Clear
Size(mm)

Refine by

  • 340×450×850
  • 420×580×1240
  • Clear
Weight(g)

Refine by

  • 5500
  • 15600
  • Clear
Manufacturer Product Name

Refine by

  • Oxygen cylinder wagon 3027 type
  • Oxygen cylinder wagon 3028 type
  • Clear
Part Number

Refine by

  • 3027
  • 3028
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
For 1500L
340×450×850
5500
Oxygen cylinder wagon 3027 type
3027
Quote
-

Part Number : 3-456-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Two-wheeler cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Details Type
    For 1500L
  • Size(mm)
    340×450×850
  • Weight(g)
    5500
  • Manufacturer Product Name
    Oxygen cylinder wagon 3027 type
  • Part Number
    3027
  • JAN Code
    4562108474030
  • Caster(mm)
    φ100
  • Load Cylinder Diameter(mm)
    φ150
  • Details of Main Body Material
    Steel (melamine baked coating)
1 unit
For 6000 L
420×580×1240
15600
Oxygen cylinder wagon 3028 type
3028
Quote
-

Part Number : 3-456-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Two-wheeler cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Details Type
    For 6000 L
  • Size(mm)
    420×580×1240
  • Weight(g)
    15600
  • Manufacturer Product Name
    Oxygen cylinder wagon 3028 type
  • Part Number
    3028
  • JAN Code
    4562108474023
  • Caster(mm)
    φ230
  • Load Cylinder Diameter(mm)
    φ250
  • Details of Main Body Material
    Steel (melamine baked coating)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)