(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Cylinder Truck Stand

Cylinder Truck Stand

Standard Unit Price:
-
Days to Ship :
Quote

The gas cylinder can be safely transported/stored.

Basic Specifications

Details

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Uniform Load(kg)

Refine by

  • 80
  • 150
  • Clear
Size(mm)

Refine by

  • 595×514×980
  • 645×750×1190
  • Clear
Weight(g)

Refine by

  • 20000
  • 28200
  • Clear
Manufacturer Product Name

Refine by

  • Cylinder Truck Stand 10-3
  • Cylinder Truck Stand 50-2
  • Clear
Part Number

Refine by

  • 10-3 Type
  • 50-2 Type
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
80
595×514×980
20000
Cylinder Truck Stand 10-3
10-3 Type
Quote
-

Part Number : 1-6084-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    80
  • Main body: option
    Main Body
  • Size(mm)
    595×514×980
  • Weight(g)
    20000
  • Manufacturer Product Name
    Cylinder Truck Stand 10-3
  • Part Number
    10-3 Type
  • JAN Code
    4560111768344
  • Features
    The gas cylinder can be easily transported, turns into a stand during use, and can be stored as it is.
  • Specifications
    Load Cylinder Height - 750 to 1,000 mm Support fittings - Guard Chain / Hook Type
  • Caster Material
    Urethane
  • Caster(mm)
    ø100 x 2 pcs
  • Load Cylinder Diameter(mm)
    ø100-170 (3 pcs)
1 unit
150
645×750×1190
28200
Cylinder Truck Stand 50-2
50-2 Type
Quote
-

Part Number : 1-6084-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    150
  • Main body: option
    Main Body
  • Size(mm)
    645×750×1190
  • Weight(g)
    28200
  • Manufacturer Product Name
    Cylinder Truck Stand 50-2
  • Part Number
    50-2 Type
  • JAN Code
    4560111768351
  • Features
    The gas cylinder can be easily transported, turns into a stand during use, and can be stored as it is. It is a safe design that utilizes the movement of the center of gravity position of the loaded cylinder.
  • Specifications
    Load Cylinder Height - 1,000 to 1,400 mm Support fittings - Guard Chain / Hook Type
  • Caster Material
    Urethane
  • Caster(mm)
    ø100 x 2 Pieces ø65 x 2 Pieces
  • Load Cylinder Diameter(mm)
    ø200-280 (2 pcs)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Cylinder Truck Stand Specifications

Cylinder Truck Stand: Related image

External appearance

  • Gas cylinders can be easily transported, turns into a stand during use, and can be stored as is.
  • Can transport and store gas cylinders safely.
  • Load cylinder diameter: 100 to 170 mm
  • Load cylinder height: 750 to 1,000 mm
  • Caster material: urethane
  • Support fittings: guard chain / hook type
Part NumberProduct NameModel NumberCaster DiameterLoad Resistance
1-6084-01Cylinder Truck Stand 10-310-3 Typeφ100 mm80 kg
1-6084-02Cylinder Truck Stand 50-250-2 Typeφ125 mm150 kg

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)