(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Resin Connected Flat Trolley

Resin Connected Flat Trolley

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
・ Easy to stack and connect lengthwise or side by side
・ The casters are made of a material that does not readily leave a running mark, and the sound is quiet

Basic Specifications

  • Product Type
    Dolly
  • Uniform Load(kg)
    150
  • Main Body Material
    Plastic
  • Anti-static countermeasures
    Available
  • Main body: option
    Main Body
  • Size(mm)
    600×400×120
  • Weight(g)
    3400
  • Color
    Blue
  • Manufacturer Product Name
    Resin Connected Flat Trolley PD-406-3E
  • Part Number
    PD-406-3E
  • Features
    Stacking and vertical/horizontal connections are possible. The caster is made of material quality resistant to residual running marks, and is also quiet.
  • Material
    PP (Polypropylene)
  • Caster(mm)
    ø75 Elastomer Type (4 Swivel Wheels)
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
-

Part Number : 1-2913-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly
  • Uniform Load(kg)
    150
  • Main Body Material
    Plastic
  • Anti-static countermeasures
    Available
  • Main body: option
    Main Body
  • Size(mm)
    600×400×120
  • Weight(g)
    3400
  • Color
    Blue
  • Manufacturer Product Name
    Resin Connected Flat Trolley PD-406-3E
  • Part Number
    PD-406-3E
  • Features
    Stacking and vertical/horizontal connections are possible. The caster is made of material quality resistant to residual running marks, and is also quiet.
  • Material
    PP (Polypropylene)
  • Caster(mm)
    ø75 Elastomer Type (4 Swivel Wheels)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)