(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Electro-Conductive Route Van (Dolly)

Electro-Conductive Route Van (Dolly)

Standard Unit Price:
-
Days to Ship :
Quote

Features excellent conductivity. Lightweight and easy to carry.

Basic Specifications

  • Product Type
    Dolly
  • Uniform Load(kg)
    100
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Features
    Features excellent conductivity. Light and easily portable.
  • Caster(mm)
    ø75 Conductive Nylon Type (Swivel/Fixed x 2 pcs Each)
  • Details of Main Body Material
    Conductive PP (Polypropylene)
  • Capacity
    1 unit

Details

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Size(mm)

Refine by

  • 370×500×112
  • 400×600×112
  • Clear
Weight(g)

Refine by

  • 2600
  • 2900
  • Clear
Manufacturer Product Name

Refine by

  • Electro-Conductive Route Van MPD-600
  • Electro-Conductive Route Van MPD-500
  • Clear
Part Number

Refine by

  • MPD-600
  • MPD-500
  • Clear
JAN Code

Refine by

  • 4989999686593
  • 4989999686616
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
370×500×112
2600
Electro-Conductive Route Van MPD-500
MPD-500
4989999686593
Quote
-

Part Number : 1-8553-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly
  • Uniform Load(kg)
    100
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Size(mm)
    370×500×112
  • Weight(g)
    2600
  • Manufacturer Product Name
    Electro-Conductive Route Van MPD-500
  • Part Number
    MPD-500
  • JAN Code
    4989999686593
  • Features
    Features excellent conductivity. Light and easily portable.
  • Caster(mm)
    ø75 Conductive Nylon Type (Swivel/Fixed x 2 pcs Each)
  • Details of Main Body Material
    Conductive PP (Polypropylene)
1 unit
400×600×112
2900
Electro-Conductive Route Van MPD-600
MPD-600
4989999686616
Quote
-

Part Number : 1-8553-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly
  • Uniform Load(kg)
    100
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Size(mm)
    400×600×112
  • Weight(g)
    2900
  • Manufacturer Product Name
    Electro-Conductive Route Van MPD-600
  • Part Number
    MPD-600
  • JAN Code
    4989999686616
  • Features
    Features excellent conductivity. Light and easily portable.
  • Caster(mm)
    ø75 Conductive Nylon Type (Swivel/Fixed x 2 pcs Each)
  • Details of Main Body Material
    Conductive PP (Polypropylene)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Electro-Conductive Route Van Specifications

MPD-500 external appearance

MPD-500 external appearance

MPD-600 external appearance

MPD-600 external appearance

Model number: MPD-500
Size: 370 × 500 × 112 mm
Casters: ø75 (diameter 75 mm) conductive nylon (swivel/fixed × 2 each)
Uniform load: 100 kg
Weight: 2.6 kg
Material: main body / conductive PP (polypropylene)

Model number: MPD-600
Size: 400 × 600 × 112 mm
Casters: ø75 (diameter 75 mm) conductive nylon (swivel/fixed × 2 each)
Uniform load: 100 kg
Weight: 2.9 kg
Material: main body / conductive PP (polypropylene)


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)