(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Seiden F®

Seiden F®

Standard Unit Price:
-
Days to Ship :
Quote

It eliminates the charging phenomenon which occurs with film, and shows excellent antistatic performance. Flame-retardant transparent vinyl film which eliminates static electricity problems.

Basic Specifications

  • Thickness(mm)
    0.3
  • Width(mm)
    1370
  • Product Type
    Electrostatic Discharge Protection Products
  • Length(m)
    30
  • Product Name
    Seiden F 0.3 t x 1370 x 30 m
  • Features
    Eliminating static charges on film to offer excellent antistatic performance. Flame-retardant transparent vinyl film to eliminate static electricity problems.
  • Material
    Soft PVC (Polyvinyl Chloride Resin)
  • Surface resistance value(Ω)
    106(Conductive paint surface)
  • 1 Roll
Part Number

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Quote
-

Part Number : 7-131-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Thickness(mm)
    0.3
  • Width(mm)
    1370
  • Product Type
    Electrostatic Discharge Protection Products
  • Length(m)
    30
  • Product Name
    Seiden F 0.3 t x 1370 x 30 m
  • Features
    Eliminating static charges on film to offer excellent antistatic performance. Flame-retardant transparent vinyl film to eliminate static electricity problems.
  • Material
    Soft PVC (Polyvinyl Chloride Resin)
  • Surface resistance value(Ω)
    106(Conductive paint surface)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)