(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Static Electricity Shielding Bag Thickness (mm) 0.065/0.085

Static Electricity Shielding Bag Thickness (mm) 0.065/0.085

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

Bags can be closed with heat seal. MBB2000 provides moisture-proof performance.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Part Number

Refine by

  • 1 Pack (100 pcs)
  • Clear
Thickness(mm)

Refine by

  • 0.065
  • 0.085
  • Clear
Internal dimensions(mm)

Refine by

  • 102X152
  • 203X305
  • 254X305
  • 279X381
  • 305X457
  • Clear
Tensile Strength

Refine by

  • 60 N/inch or more
  • 115 N/inch or more
  • Clear
Product Name

Refine by

  • Static Electricity Shielding Bag 4x6
  • Static Electricity Shielding Bag 8x12
  • Static Electricity Shielding Bag 10x12
  • Static Electricity Shielding Bag 11x15
  • Static Electricity Shielding Bag 12x18
  • Clear
Manufacturer Model Number

Refine by

  • SCC SSB1000 4×6
  • SCC SSB1000 10×12
  • SCC SSB1000 12×18
  • SCC MBB2000 8×12
  • SCC MBB2000 11×15
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (100 pcs)
0.065
102X152
60 N/inch or more
Static Electricity Shielding Bag 4x6
SCC SSB1000 4×6
Quote
-

Part Number : 2-2680-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (100 pcs)

Specificationtitle

  • Thickness(mm)
    0.065
  • Product Type
    Electrostatic Discharge Protection Products
  • Internal dimensions(mm)
    102X152
  • Tensile Strength
    60 N/inch or more
  • Product Name
    Static Electricity Shielding Bag 4x6
  • Manufacturer Model Number
    SCC SSB1000 4×6
  • JAN Code
    51111777367
  • Features
    Bags can be closed with heat seal.
  • Material
    Antistatic Polyester / Aluminum Deposition / Antistatic Polyethylene (3 Layers)
  • Surface resistance value(Ω)
    1012or below (Inner/outer layer)
  • Light Transmittance
    40±10%
  • Static Electricity Shielding Property
    Less than 30V
  • Moisture-proofing
    -
1 Pack (100 pcs)
0.065
254X305
60 N/inch or more
Static Electricity Shielding Bag 10x12
SCC SSB1000 10×12
Quote
-

Part Number : 2-2680-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (100 pcs)

Specificationtitle

  • Thickness(mm)
    0.065
  • Product Type
    Electrostatic Discharge Protection Products
  • Internal dimensions(mm)
    254X305
  • Tensile Strength
    60 N/inch or more
  • Product Name
    Static Electricity Shielding Bag 10x12
  • Manufacturer Model Number
    SCC SSB1000 10×12
  • JAN Code
    51111777008
  • Features
    Bags can be closed with heat seal.
  • Material
    Antistatic Polyester / Aluminum Deposition / Antistatic Polyethylene (3 Layers)
  • Surface resistance value(Ω)
    1012or below (Inner/outer layer)
  • Light Transmittance
    40±10%
  • Static Electricity Shielding Property
    Less than 30V
  • Moisture-proofing
    -
1 Pack (100 pcs)
0.065
305X457
60 N/inch or more
Static Electricity Shielding Bag 12x18
SCC SSB1000 12×18
Quote
-

Part Number : 2-2680-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (100 pcs)

Specificationtitle

  • Thickness(mm)
    0.065
  • Product Type
    Electrostatic Discharge Protection Products
  • Internal dimensions(mm)
    305X457
  • Tensile Strength
    60 N/inch or more
  • Product Name
    Static Electricity Shielding Bag 12x18
  • Manufacturer Model Number
    SCC SSB1000 12×18
  • JAN Code
    51111777121
  • Features
    Bags can be closed with heat seal.
  • Material
    Antistatic Polyester / Aluminum Deposition / Antistatic Polyethylene (3 Layers)
  • Surface resistance value(Ω)
    1012or below (Inner/outer layer)
  • Light Transmittance
    40±10%
  • Static Electricity Shielding Property
    Less than 30V
  • Moisture-proofing
    -
1 Pack (100 pcs)
0.085
203X305
115 N/inch or more
Static Electricity Shielding Bag 8x12
SCC MBB2000 8×12
16 Day(s) or more
-

Part Number : 2-2680-04
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (100 pcs)

Specificationtitle

  • Thickness(mm)
    0.085
  • Product Type
    Electrostatic Discharge Protection Products
  • Internal dimensions(mm)
    203X305
  • Tensile Strength
    115 N/inch or more
  • Product Name
    Static Electricity Shielding Bag 8x12
  • Manufacturer Model Number
    SCC MBB2000 8×12
  • JAN Code
    51111777633
  • Features
    Bags can be closed with heat seal. MBB2000 possesses moisture proof properties.
  • Material
    Antistatic Polyester / Aluminum Deposition / Antistatic Polyethylene (5 Layers)
  • Surface resistance value(Ω)
    1012or below (Inner/outer layer)
  • Light Transmittance
    -
  • Static Electricity Shielding Property
    Less than 20V
  • Moisture-proofing
    Less than 0.035 g/□ (Test Method: Weight method)
1 Pack (100 pcs)
0.085
279X381
115 N/inch or more
Static Electricity Shielding Bag 11x15
SCC MBB2000 11×15
16 Day(s) or more
-

Part Number : 2-2680-05
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (100 pcs)

Specificationtitle

  • Thickness(mm)
    0.085
  • Product Type
    Electrostatic Discharge Protection Products
  • Internal dimensions(mm)
    279X381
  • Tensile Strength
    115 N/inch or more
  • Product Name
    Static Electricity Shielding Bag 11x15
  • Manufacturer Model Number
    SCC MBB2000 11×15
  • JAN Code
    51111777084
  • Features
    Bags can be closed with heat seal.
  • Material
    Antistatic Polyester / Aluminum Deposition / Antistatic Polyethylene (5 Layers)
  • Surface resistance value(Ω)
    1012or below (Inner/outer layer)
  • Light Transmittance
    -
  • Static Electricity Shielding Property
    Less than 20V
  • Moisture-proofing
    Less than 0.035 g/□ (Test Method: Weight method)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)