(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
fluoropolymer Dissolving Container

fluoropolymer Dissolving Container

Standard Unit Price:
-
Days to Ship :
Quote

Round container made of fluoropolymer.
There are 3 types depending on the capacity.

Basic Specifications

  • Product Type
    Fluorine Resin-Made Container
  • Shape
    Round
  • Material
    Main Body, Cap, Internal Stopper: PTFE (Fluororesin)
  • Heat Resistant Temperature(°C)
    120 or Less
  • Pressure Resistance
    Approximately 0.20 MPa (2 kg/cm2)
  • Footnotes
    Using at a temperature of 125°C or above may cause distortion or leakage.
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Capacity

Refine by

  • 8mL
  • 15mL
  • 25mL
  • 50mL
  • 100mL
  • Clear
Height(mm)

Refine by

  • 55
  • 60
  • 65
  • 75
  • 90
  • Clear
Body Diameter(φ mm)

Refine by

  • φ40
  • φ45
  • φ50
  • φ60
  • φ70
  • Clear
Mouth Inner Diam.(φ mm)

Refine by

  • φ24
  • φ29
  • φ33
  • φ42
  • φ53
  • Clear
Manufacturer Product Name

Refine by

  • fluoropolymer Decomposition Container 8 ml
  • fluoropolymer Decomposition Container 15 ml
  • fluoropolymer Decomposition Container 25 ml
  • fluoropolymer Decomposition Container 50 ml
  • fluoropolymer Decomposition Container 100 ml
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8mL
55
φ40
φ24
fluoropolymer Decomposition Container 8 ml
Quote
-

Part Number : 4-1015-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Fluorine Resin-Made Container
  • Shape
    Round
  • Capacity
    8mL
  • Height(mm)
    55
  • Body Diameter(φ mm)
    φ40
  • Mouth Inner Diam.(φ mm)
    φ24
  • Manufacturer Product Name
    fluoropolymer Decomposition Container 8 ml
  • Material
    Main Body, Cap, Internal Stopper: PTFE (Fluororesin)
  • Heat Resistant Temperature(°C)
    120 or Less
  • Pressure Resistance
    Approximately 0.20 MPa (2 kg/cm2)
  • Footnotes
    Using at a temperature of 125°C or above may cause distortion or leakage.
1 pc.
15mL
60
φ45
φ29
fluoropolymer Decomposition Container 15 ml
Quote
-

Part Number : 4-1015-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Fluorine Resin-Made Container
  • Shape
    Round
  • Capacity
    15mL
  • Height(mm)
    60
  • Body Diameter(φ mm)
    φ45
  • Mouth Inner Diam.(φ mm)
    φ29
  • Manufacturer Product Name
    fluoropolymer Decomposition Container 15 ml
  • Material
    Main Body, Cap, Internal Stopper: PTFE (Fluororesin)
  • Heat Resistant Temperature(°C)
    120 or Less
  • Pressure Resistance
    Approximately 0.20 MPa (2 kg/cm2)
  • Footnotes
    Using at a temperature of 125°C or above may cause distortion or leakage.
1 pc.
25mL
65
φ50
φ33
fluoropolymer Decomposition Container 25 ml
Quote
-

Part Number : 4-1015-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Fluorine Resin-Made Container
  • Shape
    Round
  • Capacity
    25mL
  • Height(mm)
    65
  • Body Diameter(φ mm)
    φ50
  • Mouth Inner Diam.(φ mm)
    φ33
  • Manufacturer Product Name
    fluoropolymer Decomposition Container 25 ml
  • Material
    Main Body, Cap, Internal Stopper: PTFE (Fluororesin)
  • Heat Resistant Temperature(°C)
    120 or Less
  • Pressure Resistance
    Approximately 0.20 MPa (2 kg/cm2)
  • Footnotes
    Using at a temperature of 125°C or above may cause distortion or leakage.
1 pc.
50mL
75
φ60
φ42
fluoropolymer Decomposition Container 50 ml
Quote
-

Part Number : 4-1015-04
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Fluorine Resin-Made Container
  • Shape
    Round
  • Capacity
    50mL
  • Height(mm)
    75
  • Body Diameter(φ mm)
    φ60
  • Mouth Inner Diam.(φ mm)
    φ42
  • Manufacturer Product Name
    fluoropolymer Decomposition Container 50 ml
  • Material
    Main Body, Cap, Internal Stopper: PTFE (Fluororesin)
  • Heat Resistant Temperature(°C)
    120 or Less
  • Pressure Resistance
    Approximately 0.20 MPa (2 kg/cm2)
  • Footnotes
    Using at a temperature of 125°C or above may cause distortion or leakage.
1 pc.
100mL
90
φ70
φ53
fluoropolymer Decomposition Container 100 ml
Quote
-

Part Number : 4-1015-05
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Fluorine Resin-Made Container
  • Shape
    Round
  • Capacity
    100mL
  • Height(mm)
    90
  • Body Diameter(φ mm)
    φ70
  • Mouth Inner Diam.(φ mm)
    φ53
  • Manufacturer Product Name
    fluoropolymer Decomposition Container 100 ml
  • Material
    Main Body, Cap, Internal Stopper: PTFE (Fluororesin)
  • Heat Resistant Temperature(°C)
    120 or Less
  • Pressure Resistance
    Approximately 0.20 MPa (2 kg/cm2)
  • Footnotes
    Using at a temperature of 125°C or above may cause distortion or leakage.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)