(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Square Bottle With Inclined Type Stand

Square Bottle With Inclined Type Stand

Standard Unit Price:
-
Days to Ship :
Quote

A stand that reduces liquid residue.

Basic Specifications

  • Product Type
    PP (polypropylene) container
  • Shape
    Other
  • Material
    Stainless steel (SUS304)
  • Caster
    ø50 mm (with Diagonal Stoppers)
  • Top Panel Height(mm)
    650 (front part)
  • Footnotes
    The square bottle is not included.
  • Features
    Since the base is tilted, the residual liquid will be 1/4 or less of the horizontal level. As it is made of stainless steel, it is excellent in chemical resistance, rust prevention and durability.
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • 363X348X920
  • 410X348X920
  • 600X348X920
  • Clear
Model number

Refine by

  • 5TKS
  • 10TKS
  • 10WKS
  • Clear
Manufacturer Product Name

Refine by

  • Slanted Stand 5TKS
  • Slanted Stand 10TKS
  • Slanted Stand 10WKS
  • Clear
JAN Code

Refine by

  • 4562108495776
  • 4562108495783
  • 4562108495790
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
363X348X920
5TKS
Slanted Stand 5TKS
4562108495776
Quote
-

Part Number : 2-7430-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    PP (polypropylene) container
  • Shape
    Other
  • Size(mm)
    363X348X920
  • Model number
    5TKS
  • Manufacturer Product Name
    Slanted Stand 5TKS
  • JAN Code
    4562108495776
  • Material
    Stainless steel (SUS304)
  • Caster
    ø50 mm (with Diagonal Stoppers)
  • Bottle Fixing Frame Size(mm)
    103X321
  • Equipped bottle
    5lX3 pieces
  • Top Panel Height(mm)
    650 (front part)
  • Footnotes
    The square bottle is not included.
  • Features
    Since the base is tilted, the residual liquid will be 1/4 or less of the horizontal level. As it is made of stainless steel, it is excellent in chemical resistance, rust prevention and durability.
1 pc.
410X348X920
10WKS
Slanted Stand 10WKS
4562108495783
Quote
-

Part Number : 2-7430-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    PP (polypropylene) container
  • Shape
    Other
  • Size(mm)
    410X348X920
  • Model number
    10WKS
  • Manufacturer Product Name
    Slanted Stand 10WKS
  • JAN Code
    4562108495783
  • Material
    Stainless steel (SUS304)
  • Caster
    ø50 mm (with Diagonal Stoppers)
  • Bottle Fixing Frame Size(mm)
    182X321
  • Equipped bottle
    10lX2 pieces
  • Top Panel Height(mm)
    650 (front part)
  • Footnotes
    The square bottle is not included.
  • Features
    Since the base is tilted, the residual liquid will be 1/4 or less of the horizontal level. As it is made of stainless steel, it is excellent in chemical resistance, rust prevention and durability.
1 pc.
600X348X920
10TKS
Slanted Stand 10TKS
4562108495790
Quote
-

Part Number : 2-7430-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    PP (polypropylene) container
  • Shape
    Other
  • Size(mm)
    600X348X920
  • Model number
    10TKS
  • Manufacturer Product Name
    Slanted Stand 10TKS
  • JAN Code
    4562108495790
  • Material
    Stainless steel (SUS304)
  • Caster
    ø50 mm (with Diagonal Stoppers)
  • Bottle Fixing Frame Size(mm)
    182X321
  • Equipped bottle
    10lX3 pieces
  • Top Panel Height(mm)
    650 (front part)
  • Footnotes
    The square bottle is not included.
  • Features
    Since the base is tilted, the residual liquid will be 1/4 or less of the horizontal level. As it is made of stainless steel, it is excellent in chemical resistance, rust prevention and durability.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)