Narrow Mouth Bottle

Narrow Mouth Bottle

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

GL standard compatible narrow-mouthed bottles.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity

Refine by

  • 100mL
  • 250mL
  • 500mL
  • 1000mL
  • 2000mL
  • 5000mL
  • 10000mL
  • Clear
Size(mm)

Refine by

  • φ52X100
  • φ70X132
  • φ87X165
  • φ108X202
  • φ131X245
  • φ178X315
  • φ222X394
  • Clear
Screw Cap Standard

Refine by

  • GL18
  • GL25
  • GL32
  • GL45
  • GL63
  • Clear
Model number

Refine by

  • 100389
  • 100489
  • 100589
  • 100689
  • 100789
  • 100889
  • 100989
  • Clear
Manufacturer Product Name

Refine by

  • Narrow Mouth Bottle 100389
  • Narrow Mouth Bottle 100489
  • Narrow Mouth Bottle 100589
  • Narrow Mouth Bottle 100689
  • Narrow Mouth Bottle 100789
  • Narrow Mouth Bottle 100889
  • Narrow Mouth Bottle 100989
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
500mL
φ87X165
GL25
100589
Narrow Mouth Bottle 100589
11 Day(s) or more
-

Part Number : 1-1325-03
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    PP (Polypropylene) Container
  • Shape
    Round
  • Capacity
    500mL
  • Size(mm)
    φ87X165
  • Screw Cap Standard
    GL25
  • Model number
    100589
  • Manufacturer Product Name
    Narrow Mouth Bottle 100589
  • Material
    PP (Polypropylene)
  • Handle
    -
  • Footnotes
    Price per 1 unit.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)