• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Storage container

Storage container

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· A quick structure that allows the lid to be quickly opened and closed.
· The packing has excellent heat resistance and allows hot water disinfection.
· The lid is given an anti-slip finish and is embossed.
· With excellent airtightness, it rarely leaks liquid or odors, and can be used in a microwave if the lid is shifted.
· Colored gaskets enable dirt or misplacement to be seen at a glance.
· B2273N has been grip machined to make the lid easy to grip.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity

Refine by

  • 250mL
  • 500mL
  • 750mL
  • 1000mL
  • 1200mL
  • 1500mL
  • Clear
Size(mm)

Refine by

  • φ91X60
  • φ91X117
  • φ109X79
  • φ109X152
  • φ124X86
  • φ124X170
  • φ141X101
  • Clear
Model number

Refine by

  • B2270KN
  • B2271KN
  • B2272KN
  • B2273KN
  • B2274KN
  • B2275KN
  • B2276KN
  • Clear
Manufacturer Product Name

Refine by

  • Storage container B2270KN
  • Storage container B2271KN
  • Storage container B2272KN
  • Storage container B2273KN
  • Storage container B2274KN
  • Storage container B2275KN
  • Storage container B2276KN
  • Clear
JAN Code

Refine by

  • 4901126227080
  • 4901126227189
  • 4901126227295
  • 4901126227301
  • 4901126227493
  • 4901126227592
  • 4901126227608
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
500mL
φ109X79
B2271KN
Storage container B2271KN
4901126227189
11 Day(s) or more
-

Part Number : 8-8752-02
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    PP (Polypropylene) Container
  • Shape
    Round
  • Capacity
    500mL
  • Size(mm)
    φ109X79
  • Model number
    B2271KN
  • Manufacturer Product Name
    Storage container B2271KN
  • JAN Code
    4901126227189
  • Material
    Main Body, Lid: PP (Polypropylene), Gasket: Silicone Rubber
  • Heat resistance and cold temperature resistance(°C)
    -20~+140
1 pc.
500mL
φ91X117
B2274KN
Storage container B2274KN
4901126227295
11 Day(s) or more
-

Part Number : 8-8752-03
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    PP (Polypropylene) Container
  • Shape
    Round
  • Capacity
    500mL
  • Size(mm)
    φ91X117
  • Model number
    B2274KN
  • Manufacturer Product Name
    Storage container B2274KN
  • JAN Code
    4901126227295
  • Material
    Main Body, Lid: PP (Polypropylene), Gasket: Silicone Rubber
  • Heat resistance and cold temperature resistance(°C)
    -20~+140

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)