(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Pack Clean Containers

Pack Clean Containers

Standard Unit Price:
-
Days to Ship :
Quote

Round container made of PP (polypropylene).
Has excellent airtightness and chemical resistance.

Basic Specifications

  • Product Type
    PP (polypropylene) container
  • Shape
    Round
  • Material
    Main Body, Lid: PP (Polypropylene), Internal Stopper: LDPE (Low Density Polyethylene)
  • Footnotes
    For the sample, -01 to -05 is provided.
  • Features
    Excellent sealability and chemical resistance.
Part Number
Quantity

Refine by

  • 1 Pack (50 pcs.)
  • 1 Pack (80 pcs.)
  • 1 Pack (100 pcs.)
  • 1 Pack (120 pcs.)
  • 1 Pack (200 pcs.)
  • Clear
Capacity

Refine by

  • 120mL
  • 250mL
  • 400mL
  • 600mL
  • 1000mL
  • Clear
Full height(mm)

Refine by

  • 74
  • 93
  • 97
  • 127
  • 212
  • Clear
Bore Diameter(φ mm)

Refine by

  • φ58
  • φ69
  • φ 88
  • φ91
  • Clear
Pilot Hole(φ mm)

Refine by

  • φ54
  • φ 63
  • φ82
  • φ84
  • Clear
Internal dimensions (top/bottom)(φ mm)

Refine by

  • 57/52
  • 66/62
  • 88/80
  • 88/82
  • 88/84
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
1 Pack (200 pcs.)
120mL
74
φ58
φ54
57/52
Quote
-

Part Number : 5-059-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (200 pcs.)

Specificationtitle

  • Product Type
    PP (polypropylene) container
  • Shape
    Round
  • Capacity
    120mL
  • Full height(mm)
    74
  • Bore Diameter(φ mm)
    φ58
  • Pilot Hole(φ mm)
    φ54
  • Internal dimensions (top/bottom)(φ mm)
    57/52
  • Manufacturer Product Name
    200 Packs Clean 120 mL
  • Material
    Main Body, Lid: PP (Polypropylene), Internal Stopper: LDPE (Low Density Polyethylene)
  • Footnotes
    For the sample, -01 to -05 is provided.
  • Features
    Excellent sealability and chemical resistance.
1 Pack (120 pcs.)
250mL
97
φ69
φ 63
66/62
Quote
-

Part Number : 5-059-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (120 pcs.)

Specificationtitle

  • Product Type
    PP (polypropylene) container
  • Shape
    Round
  • Capacity
    250mL
  • Full height(mm)
    97
  • Bore Diameter(φ mm)
    φ69
  • Pilot Hole(φ mm)
    φ 63
  • Internal dimensions (top/bottom)(φ mm)
    66/62
  • Manufacturer Product Name
    120 Packs Clean 250 mL
  • Material
    Main Body, Lid: PP (Polypropylene), Internal Stopper: LDPE (Low Density Polyethylene)
  • Footnotes
    For the sample, -01 to -05 is provided.
  • Features
    Excellent sealability and chemical resistance.
1 Pack (80 pcs.)
600mL
127
φ91
φ84
88/84
Quote
-

Part Number : 5-059-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (80 pcs.)

Specificationtitle

  • Product Type
    PP (polypropylene) container
  • Shape
    Round
  • Capacity
    600mL
  • Full height(mm)
    127
  • Bore Diameter(φ mm)
    φ91
  • Pilot Hole(φ mm)
    φ84
  • Internal dimensions (top/bottom)(φ mm)
    88/84
  • Manufacturer Product Name
    80 Packs Clean 600 mL
  • Material
    Main Body, Lid: PP (Polypropylene), Internal Stopper: LDPE (Low Density Polyethylene)
  • Footnotes
    For the sample, -01 to -05 is provided.
  • Features
    Excellent sealability and chemical resistance.
1 Pack (50 pcs.)
1000mL
212
φ91
φ84
88/80
Quote
-

Part Number : 5-059-04
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (50 pcs.)

Specificationtitle

  • Product Type
    PP (polypropylene) container
  • Shape
    Round
  • Capacity
    1000mL
  • Full height(mm)
    212
  • Bore Diameter(φ mm)
    φ91
  • Pilot Hole(φ mm)
    φ84
  • Internal dimensions (top/bottom)(φ mm)
    88/80
  • Manufacturer Product Name
    50 Packs Clean 1000 mL
  • Material
    Main Body, Lid: PP (Polypropylene), Internal Stopper: LDPE (Low Density Polyethylene)
  • Footnotes
    For the sample, -01 to -05 is provided.
  • Features
    Excellent sealability and chemical resistance.
1 Pack (100 pcs.)
400mL
93
φ 88
φ82
88/82
Quote
-

Part Number : 5-059-05
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (100 pcs.)

Specificationtitle

  • Product Type
    PP (polypropylene) container
  • Shape
    Round
  • Capacity
    400mL
  • Full height(mm)
    93
  • Bore Diameter(φ mm)
    φ 88
  • Pilot Hole(φ mm)
    φ82
  • Internal dimensions (top/bottom)(φ mm)
    88/82
  • Manufacturer Product Name
    Packs Clean 400 mL (Contains 100)
  • Material
    Main Body, Lid: PP (Polypropylene), Internal Stopper: LDPE (Low Density Polyethylene)
  • Footnotes
    For the sample, -01 to -05 is provided.
  • Features
    Excellent sealability and chemical resistance.