Specimen Bottles, Capacity 30 mL–180 mL

Specimen Bottles, Capacity 30 mL–180 mL

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

It has a screw cap, making it suitable for storing and transporting samples.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity

Refine by

  • 30mL
  • 60mL
  • 90mL
  • 180mL
  • Clear
Height(mm)

Refine by

  • 54
  • 62
  • 90
  • 112
  • Clear
Body Diameter(φ mm)

Refine by

  • φ38
  • φ54
  • Clear
Model number

Refine by

  • 130294
  • 130394
  • 130494
  • 130594
  • Clear
Manufacturer Product Name

Refine by

  • Sample Bottle 130294
  • Sample Bottle 130394
  • Sample Bottle 130494
  • Sample Bottle 130594
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
60mL
90
φ38
130394
Sample Bottle 130394
11 Day(s) or more
-

Part Number : 1-3631-02
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    PP (Polypropylene) Container
  • Shape
    Round
  • Capacity
    60mL
  • Height(mm)
    90
  • Body Diameter(φ mm)
    φ38
  • Model number
    130394
  • Manufacturer Product Name
    Sample Bottle 130394
  • Material
    PP (Polypropylene)
  • Cap Standard
    GL40
  • Footnotes
    Price per 1 unit.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)