• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Vial PP

Vial PP

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

Also suitable for measuring foodstuffs (Commission Directive 2007/72/EC).

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity

Refine by

  • 50mL
  • 160mL
  • Clear
Height(mm)

Refine by

  • 97
  • 110
  • Clear
Bore Diameter(φ mm)

Refine by

  • φ30
  • φ50
  • Clear
Model number

Refine by

  • 69194
  • 69294
  • Clear
Manufacturer Product Name

Refine by

  • Vial PP69194
  • Vial PP69294
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
50mL
97
φ30
69194
Vial PP69194
11 Day(s) or more
-

Part Number : 1-5963-04
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    PP (Polypropylene) Container
  • Shape
    Round
  • Capacity
    50mL
  • Height(mm)
    97
  • Bore Diameter(φ mm)
    φ30
  • Model number
    69194
  • Manufacturer Product Name
    Vial PP69194
  • Material
    Main body: PP (polypropylene), Cap: LDPE (low density polyethylene), Fitting type
  • Footnotes
    Besides the products above, there are also sterile packs (β sterilized) products.
1 pc.
160mL
110
φ50
69294
Vial PP69294
9 Day(s) or more
-

Part Number : 1-5963-05
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    PP (Polypropylene) Container
  • Shape
    Round
  • Capacity
    160mL
  • Height(mm)
    110
  • Bore Diameter(φ mm)
    φ50
  • Model number
    69294
  • Manufacturer Product Name
    Vial PP69294
  • Material
    Main body: PP (polypropylene), Cap: LDPE (low density polyethylene), Fitting type
  • Footnotes
    Besides the products above, there are also sterile packs (β sterilized) products.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)