(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
PP Container

PP Container

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

Container made of PP (polypropylene).

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    PP (polypropylene) container
  • Shape
    Round
  • Capacity
    19mL
  • Overall Length(mm)
    56
  • Body Diameter(φ mm)
    φ26.6
  • Mouth Inner Diam.(φ mm)
    φ24.3
  • Model number
    No.5
  • Manufacturer Product Name
    PP Container No.5, 150 pcs
  • Material
    Main body: PP (polypropylene), Lid: PE (polyethylene)
  • Quantity
    1 Pack (150 pcs)
Part Number
Quantity

Refine by

  • 1 Pack (150 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (150 pcs)
16 Day(s) or more
-

Part Number : 5-094-05
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (150 pcs)

Specificationtitle

  • Product Type
    PP (polypropylene) container
  • Shape
    Round
  • Capacity
    19mL
  • Overall Length(mm)
    56
  • Body Diameter(φ mm)
    φ26.6
  • Mouth Inner Diam.(φ mm)
    φ24.3
  • Model number
    No.5
  • Manufacturer Product Name
    PP Container No.5, 150 pcs
  • Material
    Main body: PP (polypropylene), Lid: PE (polyethylene)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)