(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Inclined Type Handy Bottle Stand

Inclined Type Handy Bottle Stand

Standard Unit Price:
-
Days to Ship :
Quote

It is a stainless steel material that has the same characteristics as SUS304 and has magnetism.
It is a dedicated stand for handy bottles.
Since the stand is tilted, the residual liquid will be less than 1/4 of the horizontal type.

Basic Specifications

  • Product Type
    PE (polyethylene) container
  • Shape
    Other
  • Other specifications
    Stainless steel material with magnetic property and characteristics equivalent to that of SUS 304.
  • Material
    Shelf / Stainless Steel, Pipe / Stainless Steel (SUS304)
  • Caster
    ø50 mm (with Diagonal Stoppers)
  • Footnotes
    Bottles with stop valves are not included.
  • Features
    Dedicated Table for handy bottle. The table is sloped, reducing the leftover liquid to less than a quarter of what is left when placed horizontally.
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • 263X330X920
  • 348X410X920
  • 494X330X920
  • 666X410X920
  • Clear
Model number

Refine by

  • 10SK
  • 10WK
  • 20SK
  • 20WK
  • Clear
Manufacturer Product Name

Refine by

  • Inclined Type Handy Bottle Stand 10SK
  • Inclined Type Handy Bottle Stand 10WK
  • Inclined Type Handy Bottle Stand 20SK
  • Inclined Type Handy Bottle Stand 20WK
  • Clear
JAN Code

Refine by

  • 4562108495677
  • 4562108495684
  • 4562108495691
  • 4562108495707
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
263X330X920
10SK
Inclined Type Handy Bottle Stand 10SK
4562108495677
Quote
-

Part Number : 1-4841-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    PE (polyethylene) container
  • Shape
    Other
  • Other specifications
    Stainless steel material with magnetic property and characteristics equivalent to that of SUS 304.
  • Size(mm)
    263X330X920
  • Model number
    10SK
  • Manufacturer Product Name
    Inclined Type Handy Bottle Stand 10SK
  • JAN Code
    4562108495677
  • Material
    Shelf / Stainless Steel, Pipe / Stainless Steel (SUS304)
  • Caster
    ø50 mm (with Diagonal Stoppers)
  • Equipped bottle
    10lX1 pieces
  • Footnotes
    Bottles with stop valves are not included.
  • Features
    Dedicated Table for handy bottle. The table is sloped, reducing the leftover liquid to less than a quarter of what is left when placed horizontally.
1 pc.
494X330X920
10WK
Inclined Type Handy Bottle Stand 10WK
4562108495684
Quote
-

Part Number : 1-4841-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    PE (polyethylene) container
  • Shape
    Other
  • Other specifications
    Stainless steel material with magnetic property and characteristics equivalent to that of SUS 304.
  • Size(mm)
    494X330X920
  • Model number
    10WK
  • Manufacturer Product Name
    Inclined Type Handy Bottle Stand 10WK
  • JAN Code
    4562108495684
  • Material
    Shelf / Stainless Steel, Pipe / Stainless Steel (SUS304)
  • Caster
    ø50 mm (with Diagonal Stoppers)
  • Equipped bottle
    10lX2 pieces
  • Footnotes
    Bottles with stop valves are not included.
  • Features
    Dedicated Table for handy bottle. The table is sloped, reducing the leftover liquid to less than a quarter of what is left when placed horizontally.
1 pc.
348X410X920
20SK
Inclined Type Handy Bottle Stand 20SK
4562108495691
Quote
-

Part Number : 1-4841-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    PE (polyethylene) container
  • Shape
    Other
  • Other specifications
    Stainless steel material with magnetic property and characteristics equivalent to that of SUS 304.
  • Size(mm)
    348X410X920
  • Model number
    20SK
  • Manufacturer Product Name
    Inclined Type Handy Bottle Stand 20SK
  • JAN Code
    4562108495691
  • Material
    Shelf / Stainless Steel, Pipe / Stainless Steel (SUS304)
  • Caster
    ø50 mm (with Diagonal Stoppers)
  • Equipped bottle
    20lX1 pieces
  • Footnotes
    Bottles with stop valves are not included.
  • Features
    Dedicated Table for handy bottle. The table is sloped, reducing the leftover liquid to less than a quarter of what is left when placed horizontally.
1 pc.
666X410X920
20WK
Inclined Type Handy Bottle Stand 20WK
4562108495707
Quote
-

Part Number : 1-4841-04
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    PE (polyethylene) container
  • Shape
    Other
  • Other specifications
    Stainless steel material with magnetic property and characteristics equivalent to that of SUS 304.
  • Size(mm)
    666X410X920
  • Model number
    20WK
  • Manufacturer Product Name
    Inclined Type Handy Bottle Stand 20WK
  • JAN Code
    4562108495707
  • Material
    Shelf / Stainless Steel, Pipe / Stainless Steel (SUS304)
  • Caster
    ø50 mm (with Diagonal Stoppers)
  • Equipped bottle
    20lX2 pieces
  • Footnotes
    Bottles with stop valves are not included.
  • Features
    Dedicated Table for handy bottle. The table is sloped, reducing the leftover liquid to less than a quarter of what is left when placed horizontally.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)