• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Square Bottles, Capacity 125 mL–2000 mL

Part Number

Configured Part Number is shown.

Part Number
1-1778-01
1-1778-02
1-1778-03
1-1778-04
1-1778-05
1-1779-01
1-1779-02
1-1779-03
1-1779-04
1-1779-05
Part NumberVolume DiscountDays to ShipCapacity Color Size
(mm)
Mouth Inner Diam.
(φ mm)
Model number Manufacturer Product Name JAN Code Material Features Amount Of Content
11 Day(s) or more 125mLWhite59.0X39.5X99φ21583320Square Bottle 5833204560111738019HDPE (High Density Polyethylene)Features outstanding durability.1 pc.
11 Day(s) or more 250mLWhite74.5X51.5X116φ28.5583330Square Bottle 5833304560111738026HDPE (High Density Polyethylene)Features outstanding durability.1 pc.
11 Day(s) or more 500mLWhite99.5X64.0X144φ38583340Square Bottle 5833404560111738033HDPE (High Density Polyethylene)Features outstanding durability.1 pc.
11 Day(s) or more 1000mLWhite127X67.0X178φ44583350Square Bottle 5833504560111738040HDPE (High Density Polyethylene)Features outstanding durability.1 pc.
11 Day(s) or more 2000mLWhite150X97.0X237φ52583360Square Bottle 5833604560111738057HDPE (High Density Polyethylene)Features outstanding durability.1 pc.
9 Day(s) or more 125mLBrown59.0X39.5X99φ21583420Square Bottle 5834204560111738064HDPE (High Density Polyethylene)Features outstanding durability.1 pc.
11 Day(s) or more 250mLBrown74.5X51.5X116φ28.5583430Square Bottle 5834304560111738071HDPE (High Density Polyethylene)Features outstanding durability.1 pc.
11 Day(s) or more 500mLBrown99.5X64.0X144φ38583440Square Bottle 5834404560111738088HDPE (High Density Polyethylene)Features outstanding durability.1 pc.
11 Day(s) or more 1000mLBrown127X67.0X178φ44583450Square Bottle 5834504560111738095HDPE (High Density Polyethylene)Features outstanding durability.1 pc.
11 Day(s) or more 2000mLBrown150X97.0X237φ52583460Square Bottle 5834604560111738101HDPE (High Density Polyethylene)Features outstanding durability.1 pc.

Loading...

  1. 1

Basic Information

Product Type PE (Polyethylene) Container Shape Square shape Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)