(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Flat Square Bottle

Flat Square Bottle

Standard Unit Price:
-
Days to Ship :
20 Day(s)

Rectangular container made of HDPE (high density polyethylene).
Capacity (L): 30

Basic Specifications

  • Product Type
    PE (polyethylene) container
  • Shape
    Square shape
  • Capacity
    30L
  • Size(mm)
    380X302X375
  • Mouth Inner Diam.(φ mm)
    φ96
  • Material
    Main Body, Cap, Stop Valve: HDPE (High-Density Polyethylene), Internal Stopper: LDPE (Low Density Polyethylene), O-ring (Only with Valve): NBR (Nitrile Rubber)
  • Valve Tip Size(φ mm)
    Inside diameter/17, outside diameter/22
  • Footnotes
    Not marked with a scale. Price per unit.
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Specifications

Refine by

  • With Valve
  • Without Valve
  • Clear
Manufacturer Product Name

Refine by

  • Flat Square Bottle with Tap
  • Flat Square Bottle without Tap
  • Clear
JAN Code

Refine by

  • 4562470250218
  • 4562470250225
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Without Valve
Flat Square Bottle without Tap
4562470250218
20 Day(s)
-

Part Number : 1-2168-01
Days to Ship 20 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    PE (polyethylene) container
  • Shape
    Square shape
  • Capacity
    30L
  • Specifications
    Without Valve
  • Size(mm)
    380X302X375
  • Mouth Inner Diam.(φ mm)
    φ96
  • Manufacturer Product Name
    Flat Square Bottle without Tap
  • JAN Code
    4562470250218
  • Material
    Main Body, Cap, Stop Valve: HDPE (High-Density Polyethylene), Internal Stopper: LDPE (Low Density Polyethylene), O-ring (Only with Valve): NBR (Nitrile Rubber)
  • Valve Tip Size(φ mm)
    Inside diameter/17, outside diameter/22
  • Footnotes
    Not marked with a scale. Price per unit.
1 pc.
With Valve
Flat Square Bottle with Tap
4562470250225
20 Day(s)
-

Part Number : 1-2168-02
Days to Ship 20 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    PE (polyethylene) container
  • Shape
    Square shape
  • Capacity
    30L
  • Specifications
    With Valve
  • Size(mm)
    380X302X375
  • Mouth Inner Diam.(φ mm)
    φ96
  • Manufacturer Product Name
    Flat Square Bottle with Tap
  • JAN Code
    4562470250225
  • Material
    Main Body, Cap, Stop Valve: HDPE (High-Density Polyethylene), Internal Stopper: LDPE (Low Density Polyethylene), O-ring (Only with Valve): NBR (Nitrile Rubber)
  • Valve Tip Size(φ mm)
    Inside diameter/17, outside diameter/22
  • Footnotes
    Not marked with a scale. Price per unit.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)