(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Pure Bottle

Pure Bottle

Standard Unit Price:
-
Days to Ship :
Quote

This is a highly clean container, produced in a class 100 environment, from molding to wrapping.

Basic Specifications

  • Product Type
    PE (polyethylene) container
  • Material
    Main Body, Cap: PE (Polyethylene), Internal Lid: PE (Polyethylene)
  • Footnotes
    Price per 1 unit.
  • Features
    This is a highly clean container, produced in a class 100 environment, from molding to wrapping.
Part Number
Quantity

Refine by

  • 1 Box (4 pcs)
  • 1 Box (10 pcs)
  • Clear
Shape

Refine by

  • Square shape
  • Other
  • Clear
Capacity

Refine by

  • 5L
  • 10L
  • 16L
  • 20L
  • Clear
Size(mm)

Refine by

  • 230X230X280
  • 240X150X272
  • 265X265X395
  • 270X270X330
  • Clear
Mouth Inner Diam.(φ mm)

Refine by

  • φ40
  • φ50
  • Clear
Model number

Refine by

  • KN-421
  • KM-331
  • KK-137
  • KK-116-8
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (10 pcs)
Other
5L
240X150X272
φ40
KN-421
Quote
-

Part Number : 2-7701-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 Box (10 pcs)

Specificationtitle

  • Product Type
    PE (polyethylene) container
  • Shape
    Other
  • Capacity
    5L
  • Size(mm)
    240X150X272
  • Mouth Inner Diam.(φ mm)
    φ40
  • Model number
    KN-421
  • Manufacturer Product Name
    Pure Bottle KN-421 5 L
  • Material
    Main Body, Cap: PE (Polyethylene), Internal Lid: PE (Polyethylene)
  • Footnotes
    Price per 1 unit.
  • Features
    This is a highly clean container, produced in a class 100 environment, from molding to wrapping.
1 Box (4 pcs)
Square shape
10L
230X230X280
φ50
KM-331
Quote
-

Part Number : 2-7701-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 Box (4 pcs)

Specificationtitle

  • Product Type
    PE (polyethylene) container
  • Shape
    Square shape
  • Capacity
    10L
  • Size(mm)
    230X230X280
  • Mouth Inner Diam.(φ mm)
    φ50
  • Model number
    KM-331
  • Manufacturer Product Name
    Pure Bottle KM-331 10 L
  • Material
    Main Body, Cap: PE (Polyethylene), Internal Lid: PE (Polyethylene)
  • Footnotes
    Price per 1 unit.
  • Features
    This is a highly clean container, produced in a class 100 environment, from molding to wrapping.
1 Box (4 pcs)
Square shape
16L
270X270X330
φ50
KK-137
Quote
-

Part Number : 2-7701-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 Box (4 pcs)

Specificationtitle

  • Product Type
    PE (polyethylene) container
  • Shape
    Square shape
  • Capacity
    16L
  • Size(mm)
    270X270X330
  • Mouth Inner Diam.(φ mm)
    φ50
  • Model number
    KK-137
  • Manufacturer Product Name
    Pure Bottle KK-137 16 L
  • Material
    Main Body, Cap: PE (Polyethylene), Internal Lid: PE (Polyethylene)
  • Footnotes
    Price per 1 unit.
  • Features
    This is a highly clean container, produced in a class 100 environment, from molding to wrapping.
1 Box (4 pcs)
Square shape
20L
265X265X395
φ50
KK-116-8
Quote
-

Part Number : 2-7701-04
Days to Ship Quote
Standard Unit Price -
Quantity 1 Box (4 pcs)

Specificationtitle

  • Product Type
    PE (polyethylene) container
  • Shape
    Square shape
  • Capacity
    20L
  • Size(mm)
    265X265X395
  • Mouth Inner Diam.(φ mm)
    φ50
  • Model number
    KK-116-8
  • Manufacturer Product Name
    Pure Bottle KK-116-8 20 L
  • Material
    Main Body, Cap: PE (Polyethylene), Internal Lid: PE (Polyethylene)
  • Footnotes
    Price per 1 unit.
  • Features
    This is a highly clean container, produced in a class 100 environment, from molding to wrapping.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)