• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Square Containers, Capacity 4 L

Square Containers, Capacity 4 L

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Its square shape equalizes the area in which it is installed.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Shape

Refine by

  • Square shape
  • Other
  • Clear
Capacity

Refine by

  • 4L
  • Clear
Other

Refine by

  • Option
  • Clear
Specifications

Refine by

  • Dedicated cap
  • Dedicated nozzle
  • Clear
Full height(mm)

Refine by

  • 345
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Square shape
4L
-
-
345
11 Day(s) or more
-

Part Number : 4-5602-01
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    PE (Polyethylene) Container
  • Shape
    Square shape
  • Capacity
    4L
  • Other
    -
  • Specifications
    -
  • Full height(mm)
    345
  • Body Diameter(φ mm)
    134
  • Mouth Inner Diam.(φ mm)
    φ28
  • Model number
    C-9 (Body Only)
  • Manufacturer Product Name
    Square Container Main Body C-9
  • JAN Code
    4562470250287
  • Material
    Main body: PE (polyethylene), Nozzle: PE (polyethylene) and PP (polypropylene), Cap: PP (polypropylene)
  • Footnotes
    Price per 1 piece. Nozzle and cap not included with the unit. Scale not included.
  • Features
    Its square shape equalizes the area in which it is installed.
1 pc.
Other
-
Option
Dedicated nozzle
-
11 Day(s) or more
-

Part Number : 4-5602-11
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    PE (Polyethylene) Container
  • Shape
    Other
  • Capacity
    -
  • Other
    Option
  • Specifications
    Dedicated nozzle
  • Full height(mm)
    -
  • Body Diameter(φ mm)
    -
  • Mouth Inner Diam.(φ mm)
    -
  • Model number
    Dedicated nozzle
  • Manufacturer Product Name
    Square Container Nozzle
  • JAN Code
    4562470250294
  • Material
    Main body: PE (polyethylene), Nozzle: PE (polyethylene) and PP (polypropylene), Cap: PP (polypropylene)
  • Footnotes
    -
  • Features
    -
1 pc.
Other
-
Option
Dedicated cap
-
11 Day(s) or more
-

Part Number : 4-5602-12
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    PE (Polyethylene) Container
  • Shape
    Other
  • Capacity
    -
  • Other
    Option
  • Specifications
    Dedicated cap
  • Full height(mm)
    -
  • Body Diameter(φ mm)
    -
  • Mouth Inner Diam.(φ mm)
    -
  • Model number
    Dedicated cap
  • Manufacturer Product Name
    Square Container Cap
  • JAN Code
    4562470250300
  • Material
    Main body: PE (polyethylene), Nozzle: PE (polyethylene) and PP (polypropylene), Cap: PP (polypropylene)
  • Footnotes
    -
  • Features
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)