• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
E Bottle

E Bottle

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Can be folded into about 1/5 and thus disposal is easy.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity

Refine by

  • 2L
  • 5L
  • 10L
  • Clear
Size(mm)

Refine by

  • 104X104X280
  • 220X130X290
  • 270X170X386
  • Clear
Mouth Inner Diam.(φ mm)

Refine by

  • φ28
  • φ40
  • Clear
Model number

Refine by

  • KY-652
  • KN-445
  • KM-339
  • Clear
Manufacturer Product Name

Refine by

  • E Bottle KY-652 2 L
  • E Bottle KN-445 5 L
  • E Bottle KM-339 10 L
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
2L
104X104X280
φ28
KY-652
E Bottle KY-652 2 L
11 Day(s) or more
-

Part Number : 2-7704-01
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    PE (Polyethylene) Container
  • Shape
    Square shape
  • Capacity
    2L
  • Size(mm)
    104X104X280
  • Mouth Inner Diam.(φ mm)
    φ28
  • Model number
    KY-652
  • Manufacturer Product Name
    E Bottle KY-652 2 L
  • Material
    PE (polyethylene)
  • Footnotes
    Price per 1 unit.
  • Features
    Can be folded into about 1/5 and thus disposal is easy.
1 pc.
5L
220X130X290
φ28
KN-445
E Bottle KN-445 5 L
11 Day(s) or more
-

Part Number : 2-7704-02
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    PE (Polyethylene) Container
  • Shape
    Square shape
  • Capacity
    5L
  • Size(mm)
    220X130X290
  • Mouth Inner Diam.(φ mm)
    φ28
  • Model number
    KN-445
  • Manufacturer Product Name
    E Bottle KN-445 5 L
  • Material
    PE (polyethylene)
  • Footnotes
    Price per 1 unit.
  • Features
    Can be folded into about 1/5 and thus disposal is easy.
1 pc.
10L
270X170X386
φ40
KM-339
E Bottle KM-339 10 L
11 Day(s) or more
-

Part Number : 2-7704-03
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    PE (Polyethylene) Container
  • Shape
    Square shape
  • Capacity
    10L
  • Size(mm)
    270X170X386
  • Mouth Inner Diam.(φ mm)
    φ40
  • Model number
    KM-339
  • Manufacturer Product Name
    E Bottle KM-339 10 L
  • Material
    PE (polyethylene)
  • Footnotes
    Price per 1 unit.
  • Features
    Can be folded into about 1/5 and thus disposal is easy.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)