Styrol Screw Jar

Styrol Screw Jar

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

A container with packing made of PS (polystyrene).

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pack (100 pcs)
  • Clear
Capacity

Refine by

  • 5mL
  • 10mL
  • 14mL
  • 20mL
  • 40mL
  • 43mL
  • 75mL
  • 135mL
  • Clear
Overall Length(mm)

Refine by

  • 37
  • 40
  • 52
  • 59
  • 65
  • 68
  • 74
  • 88
  • Clear
Mouth Inner Diam.(φ mm)

Refine by

  • φ16.6
  • φ 22.5
  • φ24.8
  • φ33.2
  • φ 35.0
  • φ41.3
  • φ50.7
  • Clear
Upper diameter (lower diameter)(φ mm)

Refine by

  • φ23.8(22.8)
  • φ30.0(29.5)
  • φ30.4(29.4)
  • φ32.3(31.2)
  • φ40.0(38.0)
  • φ42.6(40.6)
  • φ49.0(47.0)
  • φ59.5(57.0)
  • Clear
Model number

Refine by

  • No.1
  • No.2
  • No.3
  • No.4
  • No.5
  • No.6
  • No.7
  • No.8
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
1 Pack (100 pcs)
40mL
65
φ33.2
φ40.0(38.0)
No.5
11 Day(s) or more
-

Part Number : 4-1024-05
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (100 pcs)

Specificationtitle

  • Product Type
    PS (Styrene) Container
  • Shape
    Round
  • Capacity
    40mL
  • Other specifications
    With Gasket
  • Overall Length(mm)
    65
  • Mouth Inner Diam.(φ mm)
    φ33.2
  • Upper diameter (lower diameter)(φ mm)
    φ40.0(38.0)
  • Model number
    No.5
  • Manufacturer Product Name
    Styrol Screw Jar, No. 5, 100 pcs
  • Material
    Main body: PS (polystyrene), Cap: PP (polypropylene)