(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Large Round Transparent Bottle

Large Round Transparent Bottle

Standard Unit Price:
-
Days to Ship :
Quote

It is non-toxic and has the same transparency as glass.
The scale is molded and engraved on the main body in 1 L units (number notation is in 5 L units).
It can be used in low room temperature and below freezing environment.

Basic Specifications

  • Product Type
    Other Resin Containers
  • Shape
    Round
  • Other specifications
    Autoclavable
  • Material
    Main Body/ PC (Polycarbonate), Lid / PP (Polypropylene), Gasket / TPE ( Thermoplastic Elastomer)
  • Minimum graduation(l)
    1
  • Features
    It is non-toxic and as transparent as glass. The scale is molded and engraved on the body in units of 1 l (Numbering is displayed in units of 5 l). Can be used at low room temperature and in an environment which is below freezing point.
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Capacity

Refine by

  • 10L
  • 20L
  • Clear
Model number

Refine by

  • 2251-0050
  • 2251-0020
  • Clear
Manufacturer Product Name

Refine by

  • Large Round Transparent Bottle 2251-0050
  • Large Round Transparent Bottle 2251-0020
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10L
2251-0020
Large Round Transparent Bottle 2251-0020
Quote
-

Part Number : 1-7904-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other Resin Containers
  • Shape
    Round
  • Capacity
    10L
  • Other specifications
    Autoclavable
  • Model number
    2251-0020
  • Manufacturer Product Name
    Large Round Transparent Bottle 2251-0020
  • Material
    Main Body/ PC (Polycarbonate), Lid / PP (Polypropylene), Gasket / TPE ( Thermoplastic Elastomer)
  • Minimum graduation(l)
    1
  • Features
    It is non-toxic and as transparent as glass. The scale is molded and engraved on the body in units of 1 l (Numbering is displayed in units of 5 l). Can be used at low room temperature and in an environment which is below freezing point.
1 pc.
20L
2251-0050
Large Round Transparent Bottle 2251-0050
Quote
-

Part Number : 1-7904-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other Resin Containers
  • Shape
    Round
  • Capacity
    20L
  • Other specifications
    Autoclavable
  • Model number
    2251-0050
  • Manufacturer Product Name
    Large Round Transparent Bottle 2251-0050
  • Material
    Main Body/ PC (Polycarbonate), Lid / PP (Polypropylene), Gasket / TPE ( Thermoplastic Elastomer)
  • Minimum graduation(l)
    1
  • Features
    It is non-toxic and as transparent as glass. The scale is molded and engraved on the body in units of 1 l (Numbering is displayed in units of 5 l). Can be used at low room temperature and in an environment which is below freezing point.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)