PET Wide-mouth Bottle

PET Wide-mouth Bottle

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

The amount of heat generated from incineration combustion is low (approx. 5,500 kcal), and it does not generate harmful gases during combustion.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity

Refine by

  • 100mL
  • 250mL
  • 500mL
  • 1000mL
  • Clear
Full height(mm)

Refine by

  • 81
  • 118
  • 146
  • 180
  • Clear
Body Diameter(φ mm)

Refine by

  • φ48
  • φ60
  • φ80
  • φ96
  • Clear
Mouth Inner Diam.(φ mm)

Refine by

  • φ33.5
  • φ42.3
  • φ47.2
  • φ60.2
  • Clear
Model number

Refine by

  • No.1000
  • No.100
  • No.250
  • No.500
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
1 pc.
500mL
146
φ80
φ47.2
No.500
11 Day(s) or more
-

Part Number : 1-7402-03
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other Resin Containers
  • Shape
    Round
  • Capacity
    500mL
  • Full height(mm)
    146
  • Body Diameter(φ mm)
    φ80
  • Mouth Inner Diam.(φ mm)
    φ47.2
  • Model number
    No.500
  • Manufacturer Product Name
    PET Wide-mouth Bottle No.500
  • Material
    Main body: PET (polyethylene terephthalate), Cap: PP (polypropylene), Inner faucet: PE (polyethylene)
  • Features
    The amount of heat generated from incineration combustion is low (about 5,500 kcal), and it doesn't generate harmful gases during incineration. It's an excellent oxygen and water vapor barrier with excellent sanitation.