• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
PET Container Capacity 400 mL/500 mL

PET Container Capacity 400 mL/500 mL

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

PET (polyethylene terephthalate) container with cap.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity

Refine by

  • 400mL
  • 500mL
  • Clear
Model number

Refine by

  • Square 400
  • Square 500
  • Clear
Manufacturer Product Name

Refine by

  • PET Container Square 400 ml
  • PET Container Square 500 ml
  • Clear
JAN Code

Refine by

  • 4562470250812
  • 4562470250829
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
500mL
Square 500
PET Container Square 500 ml
4562470250829
11 Day(s) or more
-

Part Number : 2-3407-02
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other Resin Containers
  • Shape
    Square shape
  • Capacity
    500mL
  • Other specifications
    With Cap
  • Model number
    Square 500
  • Manufacturer Product Name
    PET Container Square 500 ml
  • JAN Code
    4562470250829
  • Material
    Main body: PET (polyethylene terephthalate), Cap: PP (polypropylene)
  • Footnotes
    Price per 1 unit.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)