Natural Keeper

Natural Keeper

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Contents are clear at a glance

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity

Refine by

  • 2.3L
  • 3.2L
  • Clear
Size(mm)

Refine by

  • 160×223×82
  • 160×307×95
  • Clear
Manufacturer Product Name

Refine by

  • Natural Keeper B-339 N
  • Natural Keeper B-321 N
  • Clear
JAN Code

Refine by

  • 4901126132100
  • 4901126133909
  • Clear
Manufacturer Model Number

Refine by

  • B-339N
  • B-321N
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
1 pc.
2.3L
160×223×82
Natural Keeper B-339 N
4901126133909
B-339N
11 Day(s) or more
-

Part Number : 1-3853-02
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sealing container
  • Capacity
    2.3L
  • Size(mm)
    160×223×82
  • Manufacturer Product Name
    Natural Keeper B-339 N
  • JAN Code
    4901126133909
  • Manufacturer Model Number
    B-339N
  • Features
    The product is transparent and the contents can be identified without taking them out. The product features high degree of air tightness to satisfy requirements for materials that require moisture, as well as those for which moisture must be avoided.
  • Other specifications
    -
  • Main Body Material
    PP (Polypropylene)
  • Lid Material
    PE (polyethylene)
1 pc.
3.2L
160×307×95
Natural Keeper B-321 N
4901126132100
B-321N
11 Day(s) or more
-

Part Number : 1-3853-03
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sealing container
  • Capacity
    3.2L
  • Size(mm)
    160×307×95
  • Manufacturer Product Name
    Natural Keeper B-321 N
  • JAN Code
    4901126132100
  • Manufacturer Model Number
    B-321N
  • Features
    The product is transparent and the contents can be identified without taking them out. The product features high degree of air tightness to satisfy requirements for materials that require moisture, as well as those for which moisture must be avoided.
  • Other specifications
    With PP (Polypropylene) Drain board
  • Main Body Material
    PP (Polypropylene)
  • Lid Material
    PE (polyethylene)