Acrylic Canister

Acrylic Canister

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

This is an airtight, acrylic container in the form of a transparent tube.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity

Refine by

  • 430ml
  • 620ml
  • 900ml
  • Clear
Manufacturer Product Name

Refine by

  • Acrylic Canister SW-C430
  • Acrylic Canister SW-C620
  • Acrylic Canister SW-C900
  • Clear
Manufacturer Model Number

Refine by

  • SW-C430
  • SW-C620
  • SW-C900
  • Clear
External Dimensions(mm)

Refine by

  • φ105×90
  • φ105×120
  • φ105×165
  • Clear
Internal dimensions(mm)

Refine by

  • φ90×70
  • φ90×100
  • φ90×145
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
430ml
Acrylic Canister SW-C430
SW-C430
φ105×90
φ90×70
11 Day(s) or more
-

Part Number : 2-8280-01
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sealing container
  • Capacity
    430ml
  • Manufacturer Product Name
    Acrylic Canister SW-C430
  • Manufacturer Model Number
    SW-C430
  • External Dimensions(mm)
    φ105×90
  • Internal dimensions(mm)
    φ90×70
  • Main Body Material
    PMMA (Acrylic)
  • Lid Material
    PP (Polypropylene)
  • Material of Gasket
    Silicon Rubber
1 pc.
620ml
Acrylic Canister SW-C620
SW-C620
φ105×120
φ90×100
11 Day(s) or more
-

Part Number : 2-8280-02
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sealing container
  • Capacity
    620ml
  • Manufacturer Product Name
    Acrylic Canister SW-C620
  • Manufacturer Model Number
    SW-C620
  • External Dimensions(mm)
    φ105×120
  • Internal dimensions(mm)
    φ90×100
  • Main Body Material
    PMMA (Acrylic)
  • Lid Material
    PP (Polypropylene)
  • Material of Gasket
    Silicon Rubber
1 pc.
900ml
Acrylic Canister SW-C900
SW-C900
φ105×165
φ90×145
11 Day(s) or more
-

Part Number : 2-8280-03
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sealing container
  • Capacity
    900ml
  • Manufacturer Product Name
    Acrylic Canister SW-C900
  • Manufacturer Model Number
    SW-C900
  • External Dimensions(mm)
    φ105×165
  • Internal dimensions(mm)
    φ90×145
  • Main Body Material
    PMMA (Acrylic)
  • Lid Material
    PP (Polypropylene)
  • Material of Gasket
    Silicon Rubber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)