(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.
PFA Disk Case

PFA Disk Case

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

Features outstanding corrosion resistance and heat resistance.

Basic Specifications

  • Product Type
    Vat/Tray
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Manufacturer Product Name

Refine by

  • PFA Disk Case C-5
  • PFA Disk Case C-2
  • PFA Disk Case C-1
  • Clear
JAN Code

Refine by

  • 4904881870133
  • 4904881870140
  • 4904881870171
  • Clear
Manufacturer Model Number

Refine by

  • C-5
  • C-2
  • C-1
  • Clear
External Dimensions(mm)

Refine by

  • 104×53×48
  • 106×106×48
  • 215×160×48
  • Clear
Internal dimensions(mm)

Refine by

  • 90×40×44
  • 92×92×44
  • 198×147×44
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
PFA Disk Case C-1
4904881870133
C-1
104×53×48
90×40×44
9 Day(s) or more
-

Part Number : 4-5610-01
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Vat/Tray
  • Manufacturer Product Name
    PFA Disk Case C-1
  • JAN Code
    4904881870133
  • Manufacturer Model Number
    C-1
  • External Dimensions(mm)
    104×53×48
  • Internal dimensions(mm)
    90×40×44
  • Features
    Features outstanding corrosion resistance and heat resistance.
  • Material
    PFA (Fluororesin)
1 pc.
PFA Disk Case C-2
4904881870140
C-2
106×106×48
92×92×44
9 Day(s) or more
-

Part Number : 4-5610-02
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Vat/Tray
  • Manufacturer Product Name
    PFA Disk Case C-2
  • JAN Code
    4904881870140
  • Manufacturer Model Number
    C-2
  • External Dimensions(mm)
    106×106×48
  • Internal dimensions(mm)
    92×92×44
  • Features
    Features outstanding corrosion resistance and heat resistance.
  • Material
    PFA (Fluororesin)
1 pc.
PFA Disk Case C-5
4904881870171
C-5
215×160×48
198×147×44
9 Day(s) or more
-

Part Number : 4-5610-05
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Vat/Tray
  • Manufacturer Product Name
    PFA Disk Case C-5
  • JAN Code
    4904881870171
  • Manufacturer Model Number
    C-5
  • External Dimensions(mm)
    215×160×48
  • Internal dimensions(mm)
    198×147×44
  • Features
    Features outstanding corrosion resistance and heat resistance.
  • Material
    PFA (Fluororesin)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)