• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
PFA Tray

PFA Tray

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Basic Specifications

  • Product Type
    Vat/Tray
  • Manufacturer Product Name
    PFA Tray No.3120
  • JAN Code
    4904881870416
  • Manufacturer Model Number
    No.3120
  • External Dimensions(mm)
    289×193×16
  • Internal dimensions(mm)
    265×170×12
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s) or more
-

Part Number : 1-8913-01
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Vat/Tray
  • Manufacturer Product Name
    PFA Tray No.3120
  • JAN Code
    4904881870416
  • Manufacturer Model Number
    No.3120
  • External Dimensions(mm)
    289×193×16
  • Internal dimensions(mm)
    265×170×12
  • Material
    PFA (Fluororesin)
  • Other specifications
    Board Thickness: Approx. 4 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)