• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Teflon® Tray

Teflon® Tray

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Features outstanding corrosion resistance and heat resistance.

Basic Specifications

  • Product Type
    Vat/Tray
  • Manufacturer Product Name
    Teflon Tray VE10 Series
  • Manufacturer Model Number
    VE10
  • External Dimensions(mm)
    166×268×30
  • Internal dimensions(mm)
    156×258×26.5
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s) or more
-

Part Number : 7-211-01
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Vat/Tray
  • Manufacturer Product Name
    Teflon Tray VE10 Series
  • Manufacturer Model Number
    VE10
  • External Dimensions(mm)
    166×268×30
  • Internal dimensions(mm)
    156×258×26.5
  • Features
    Molded from Teflon® PFA340. Has excellent corrosion and heat resistance properties.
  • Material
    PFA (Fluororesin)
  • Heat Resistant Temperature
    250℃

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)