• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
PVC Tray

PVC Tray

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Special container made from resin convenient for carrying wide-mouthed bottles.
[Features]
· Features outstanding chemical resistance.
· Sturdy, with rounded ribs protruding from the bottom.
· Can be stacked.

Basic Specifications

  • Product Type
    Vat/Tray
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Manufacturer Product Name

Refine by

  • PVC Tray No.280
  • PVC Tray No.281
  • PVC Tray No.282
  • PVC Tray No.283
  • PVC Tray No.284
  • PVC Tray No.285
  • PVC Tray No.286
  • PVC Tray No.288
  • Clear
Manufacturer Model Number

Refine by

  • No.280
  • No.281
  • No.282
  • No.283
  • No.284
  • No.285
  • No.286
  • No.288
  • Clear
External Dimensions(mm)

Refine by

  • 245×195×50
  • 305×250×60
  • 385×325×75
  • 420×375×85
  • 505×405×95
  • 600×495×100
  • 635×515×190
  • 765×620×110
  • Clear
Internal dimensions(mm)

Refine by

  • 200×150×45
  • 250×200×60
  • 320×260×70
  • 350×300×80
  • 430×330×90
  • 520×420×90
  • 540×420×180
  • 675×530×100
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
PVC Tray No.280
No.280
245×195×50
200×150×45
11 Day(s) or more
-

Part Number : 1-9961-01
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Vat/Tray
  • Manufacturer Product Name
    PVC Tray No.280
  • Manufacturer Model Number
    No.280
  • External Dimensions(mm)
    245×195×50
  • Internal dimensions(mm)
    200×150×45
  • Features
    Features outstanding chemical resistance. Sturdy due to the fact that the bottom surface is ribbed.
  • Material
    PVC (Polyvinyl Chloride Resin)
1 pc.
PVC Tray No.281
No.281
305×250×60
250×200×60
11 Day(s) or more
-

Part Number : 1-9961-02
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Vat/Tray
  • Manufacturer Product Name
    PVC Tray No.281
  • Manufacturer Model Number
    No.281
  • External Dimensions(mm)
    305×250×60
  • Internal dimensions(mm)
    250×200×60
  • Features
    Features outstanding chemical resistance. Sturdy due to the fact that the bottom surface is ribbed.
  • Material
    PVC (Polyvinyl Chloride Resin)
1 pc.
PVC Tray No.282
No.282
385×325×75
320×260×70
11 Day(s) or more
-

Part Number : 1-9961-03
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Vat/Tray
  • Manufacturer Product Name
    PVC Tray No.282
  • Manufacturer Model Number
    No.282
  • External Dimensions(mm)
    385×325×75
  • Internal dimensions(mm)
    320×260×70
  • Features
    Features outstanding chemical resistance. Sturdy due to the fact that the bottom surface is ribbed.
  • Material
    PVC (Polyvinyl Chloride Resin)
1 pc.
PVC Tray No.283
No.283
420×375×85
350×300×80
11 Day(s) or more
-

Part Number : 1-9961-04
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Vat/Tray
  • Manufacturer Product Name
    PVC Tray No.283
  • Manufacturer Model Number
    No.283
  • External Dimensions(mm)
    420×375×85
  • Internal dimensions(mm)
    350×300×80
  • Features
    Features outstanding chemical resistance. Sturdy due to the fact that the bottom surface is ribbed.
  • Material
    PVC (Polyvinyl Chloride Resin)
1 pc.
PVC Tray No.284
No.284
505×405×95
430×330×90
11 Day(s) or more
-

Part Number : 1-9961-05
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Vat/Tray
  • Manufacturer Product Name
    PVC Tray No.284
  • Manufacturer Model Number
    No.284
  • External Dimensions(mm)
    505×405×95
  • Internal dimensions(mm)
    430×330×90
  • Features
    Features outstanding chemical resistance. Sturdy due to the fact that the bottom surface is ribbed.
  • Material
    PVC (Polyvinyl Chloride Resin)
1 pc.
PVC Tray No.285
No.285
600×495×100
520×420×90
11 Day(s) or more
-

Part Number : 1-9961-06
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Vat/Tray
  • Manufacturer Product Name
    PVC Tray No.285
  • Manufacturer Model Number
    No.285
  • External Dimensions(mm)
    600×495×100
  • Internal dimensions(mm)
    520×420×90
  • Features
    Features outstanding chemical resistance. Sturdy due to the fact that the bottom surface is ribbed.
  • Material
    PVC (Polyvinyl Chloride Resin)
1 pc.
PVC Tray No.286
No.286
765×620×110
675×530×100
11 Day(s) or more
-

Part Number : 1-9961-07
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Vat/Tray
  • Manufacturer Product Name
    PVC Tray No.286
  • Manufacturer Model Number
    No.286
  • External Dimensions(mm)
    765×620×110
  • Internal dimensions(mm)
    675×530×100
  • Features
    Features outstanding chemical resistance. Sturdy due to the fact that the bottom surface is ribbed.
  • Material
    PVC (Polyvinyl Chloride Resin)
1 pc.
PVC Tray No.288
No.288
635×515×190
540×420×180
11 Day(s) or more
-

Part Number : 1-9961-08
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Vat/Tray
  • Manufacturer Product Name
    PVC Tray No.288
  • Manufacturer Model Number
    No.288
  • External Dimensions(mm)
    635×515×190
  • Internal dimensions(mm)
    540×420×180
  • Features
    Features outstanding chemical resistance. Sturdy due to the fact that the bottom surface is ribbed.
  • Material
    PVC (Polyvinyl Chloride Resin)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Plastic Tray For Holding Wide-Mouth Bottles, Etc.

External appearance of PVC tray
  • Material: PVC (polyvinyl chloride resin)
  • Rib height: 3 mm
  • Usable temperature range: -20 to +80°C

Size Table Of PVC Trays

Part No.Model NumberExternal Dimensions (mm)Internal Dimensions (mm)Note / JAN Code
1-9961-01No. 280245 × 195 × 50200 × 150 × 458058967014556
1-9961-02No. 281305 × 250 × 60250 × 200 × 608058967014563
1-9961-03No. 282385 × 325 × 75320 × 260 × 708058967014570
1-9961-04No. 283420 × 375 × 85350 × 300 × 808058967014587
1-9961-05No. 284505 × 405 × 95430 × 330 × 908058967014594
1-9961-06No. 285600 × 495 × 100520 × 420 × 908058967014600
1-9961-07No. 286765 × 620 × 110675 × 530 × 1008058967014617
1-9961-08No. 288635 × 515 × 190540 × 420 × 1808058967014624

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)